Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spv-top
The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use
Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Drive Method

Power Supply

Lead

Motor Location

Stroke

Max. Speed

Max. Horizontal Transportable Mass

Thrust

SPVM6K060DC - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 23.62 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K070DC - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 27.56 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K080DC - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 31.5 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K090DC - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 35.43 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K100DC - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 39.37 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM8L010UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 3.94 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L020UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 7.87 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L030UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 11.81 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L040UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 15.75 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L050UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 19.69 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L060UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 23.62 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L070UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 27.56 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L080UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 31.5 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L090UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 35.43 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L100UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 39.37 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L110UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 43.31 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L120UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 47.24 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L130UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 51.18 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L140UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 55.12 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L150UA - Motorized Linear Slide - Belt - - 3.54 in. - Top - 59.06 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L010DA - Motorized Linear Slide - Belt - - 3.54 in. - Bottom - 3.94 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L020DA - Motorized Linear Slide - Belt - - 3.54 in. - Bottom - 7.87 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L030DA - Motorized Linear Slide - Belt - - 3.54 in. - Bottom - 11.81 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L040DA - Motorized Linear Slide - Belt - - 3.54 in. - Bottom - 15.75 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
SPVM8L050DA - Motorized Linear Slide - Belt - - 3.54 in. - Bottom - 19.69 in. - 59.06 in/s - ~33 lb [44 lb: Speed 750 mm/s or less]   - 16 lb
Unit of Measure
« 6 7 8 9 10