Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

VHI540CT-120E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Terminal Box - 250 [50 Hz] 220 [60 Hz] - 12.5 [50 Hz] 15 [60 Hz]
VHI540CT-180E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Terminal Box - 260 - 8.3 [50 Hz] 10 [60 Hz]
VHI540CT-300E - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 300 :1 - Parallel Shaft Gearhead - Terminal Box - 260 - 5 [50 Hz] 6 [60 Hz]
VHI540S-5 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 10.6 - 360
VHI540S-6 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 12.3 - 300
VHI540S-9 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 18.5 - 200
VHI540S-15 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 30 - 120
VHI540S-18 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 37 - 100
VHI540S-30 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 59 - 60
VHI540S-36 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 50
VHI540S-60 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 118 - 30
VHI540S-90 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 177 - 20
VHI540S-120 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 220 - 15
VHI540S-180 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 260 - 10
VHI540S-300 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 300 :1 - Parallel Shaft Gearhead - Lead Wire - 260 - 6
VHI540ST-5 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Terminal Box - 10.6 - 360
VHI540ST-6 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Terminal Box - 12.3 - 300
VHI540ST-9 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Terminal Box - 18.5 - 200
VHI540ST-15 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Terminal Box - 30 - 120
VHI540ST-18 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Terminal Box - 37 - 100
VHI540ST-30 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Terminal Box - 59 - 60
VHI540ST-36 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Terminal Box - 70 - 50
VHI540ST-60 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Terminal Box - 118 - 30
VHI540ST-90 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Terminal Box - 177 - 20
VHI540ST-120 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Terminal Box - 220 - 15
« 6 7 8 9 10 »