ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|
VHR206C-360E | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 360 :1 | - Parallel Shaft Gearhead | - 53 | - 5 [60 Hz] 4.2 [50 Hz] |
VHR315A-5U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 4.1 | - 360 |
VHR315A-6U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 5 | - 300 |
VHR315A-9U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 7.5 | - 200 |
VHR315A-15U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 12.3 | - 120 |
VHR315A-18U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 15 | - 100 |
VHR315A-30U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 23 | - 60 |
VHR315A-36U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 29 | - 50 |
VHR315A-60U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 47 | - 30 |
VHR315A-90U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 71 | - 20 |
VHR315A-120U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 88 | - 15 |
VHR315A-180U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 88 | - 10 |
VHR315A-300U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 300 :1 | - Parallel Shaft Gearhead | - 88 | - 6 |
VHR315A-360U | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 360 :1 | - Parallel Shaft Gearhead | - 88 | - 5 |
VHR315C-5E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 4.9 [50 Hz] 4.1 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHR315C-6E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 6 [50 Hz] 5 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHR315C-9E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 8.8 [50 Hz] 7.5 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHR315C-15E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 15 [50 Hz] 12.3 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHR315C-18E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 17.7 [50 Hz] 15 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHR315C-30E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 28 [50 Hz] 23 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHR315C-36E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 34 [50 Hz] 29 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHR315C-60E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 57 [50 Hz] 47 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHR315C-90E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 85 [50 Hz] 71 [60 Hz] | - 16 [50 Hz] 20 [60 Hz] |
VHR315C-120E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 88 | - 12.5 [50 Hz] 15 [60 Hz] |
VHR315C-180E | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 88 | - 8.3 [50 Hz] 10 [60 Hz] |