Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

2RK6GN-CWE / 2GN90KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - 25 [50 Hz] 21 [60 Hz] - 16 [50 Hz] 20 [60 Hz] Request Quote
2RK6GN-CWE / 2GN100KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 100 :1 - Parallel Shaft Gearhead - 26 [50 Hz] 23 [60 Hz] - 15 [50 Hz] 18 [60 Hz] Request Quote
2RK6GN-CWE / 2GN120KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - 26 - 12.5 [50 Hz] 15 [60 Hz] Request Quote
2RK6GN-CWE / 2GN150KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 150 :1 - Parallel Shaft Gearhead - 26 - 10 [50 Hz] 12 [60 Hz] Request Quote
2RK6GN-CWE / 2GN180KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - 26 - 8.3 [50 Hz] 10 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN3KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 3 :1 - Parallel Shaft Gearhead - 1.06 [50 Hz] 0.88 [60 Hz] - 500 [50 Hz] 600 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN3.6KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - 1.23 [50 Hz] 1.06 [60 Hz] - 500 [60 Hz] 416 [50 Hz] Request Quote
2RK6GN-CWTE / 2GN5KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - 1.5 [60 Hz] 1.77 [50 Hz] - 300 [50 Hz] 360 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN6KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - 2.1 [50 Hz] 1.77 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN7.5KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - 2.6 [50 Hz] 2.2 [60 Hz] - 200 [50 Hz] 240 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN9KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - 3.1 [50 Hz] 2.6 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote
2RK6GN-CWTE / 2GN12.5KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - 4.4 [50 Hz] 3.7 [60 Hz] - 120 [50 Hz] 144 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN15KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - 5.3 [50 Hz] 4.4 [60 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN18KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - 6.2 [50 Hz] 5.3 [60 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN25KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 25 :1 - Parallel Shaft Gearhead - 7.8 [50 Hz] 6.6 [60 Hz] - 60 [50 Hz] 72 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN30KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - 9.7 [50 Hz] 7.9 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN36KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - 11.5 [50 Hz] 9.7 [60 Hz] - 50 [60 Hz] 41 [50 Hz] Request Quote
2RK6GN-CWTE / 2GN50KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 50 :1 - Parallel Shaft Gearhead - 12.3 [60 Hz] 14.1 [50 Hz] - 30 [50 Hz] 36 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN60KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - 16.8 [50 Hz] 14.1 [60 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN75KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 75 :1 - Parallel Shaft Gearhead - 21 [50 Hz] 17.7 [60 Hz] - 20 [50 Hz] 24 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN90KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - 25 [50 Hz] 21 [60 Hz] - 16 [50 Hz] 20 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN100KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 100 :1 - Parallel Shaft Gearhead - 26 [50 Hz] 23 [60 Hz] - 15 [50 Hz] 18 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN120KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - 26 - 12.5 [50 Hz] 15 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN150KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 150 :1 - Parallel Shaft Gearhead - 26 - 10 [50 Hz] 12 [60 Hz] Request Quote
2RK6GN-CWTE / 2GN180KA - Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - 26 - 8.3 [50 Hz] 10 [60 Hz] Request Quote
 1 2 3 4 5 »