Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|
BHF62CMT-180 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 0.56 ~ 13.33 | Request Quote | - |
BHF62CMT-A | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - Equipped | - 11.25 lb-in [100 ~ 1500 r/min] | - 100 ~ 2400 | Request Quote | - |
BHF62CT-3 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 18 mm | - Not Equipped | - 30 lb-in [100 ~ 1500 r/min] | - 33.33 ~ 800 | Request Quote | - |
BHF62CT-5 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Not Equipped | - 50 lb-in [100 ~ 1500 r/min] | - 20 ~ 480 | Request Quote | - |
BHF62CT-9 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Not Equipped | - 91 lb-in [100 ~ 1500 r/min] | - 11.11 ~ 266.67 | Request Quote | - |
BHF62CT-15 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Not Equipped | - 145 lb-in [100 ~ 1500 r/min] | - 6.67 ~ 160 | Request Quote | - |
BHF62CT-30 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Not Equipped | - 290 lb-in [100 ~ 1500 r/min] | - 3.33 ~ 80 | Request Quote | - |
BHF62CT-50 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Not Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 2 ~ 48 | Request Quote | - |
BHF62CT-100 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Not Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 1 ~ 24 | Request Quote | - |
BHF62CT-180 | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Not Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 0.56 ~ 13.33 | Request Quote | - |
BHF62CT-A | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - Not Equipped | - 11.25 lb-in [100 ~ 1500 r/min] | - 100 ~ 2400 | Request Quote | - |
BHF62SMT-3 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 18 mm | - Equipped | - 30 lb-in [100 ~ 1500 r/min] | - 33.33 ~ 800 | Request Quote | - |
BHF62SMT-5 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Equipped | - 50 lb-in [100 ~ 1500 r/min] | - 20 ~ 480 | Request Quote | - |
BHF62SMT-9 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Equipped | - 91 lb-in [100 ~ 1500 r/min] | - 11.11 ~ 266.67 | Request Quote | - |
BHF62SMT-15 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Equipped | - 145 lb-in [100 ~ 1500 r/min] | - 6.67 ~ 160 | Request Quote | - |
BHF62SMT-30 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Equipped | - 290 lb-in [100 ~ 1500 r/min] | - 3.33 ~ 80 | Request Quote | - |
BHF62SMT-50 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 2 ~ 48 | Request Quote | - |
BHF62SMT-100 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 1 ~ 24 | Request Quote | - |
BHF62SMT-180 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 0.56 ~ 13.33 | Request Quote | - |
BHF62SMT-A | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - Equipped | - 11.25 lb-in [100 ~ 1500 r/min] | - 100 ~ 2400 | Request Quote | - |
BHF62ST-3 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 18 mm | - Not Equipped | - 30 lb-in [100 ~ 1500 r/min] | - 33.33 ~ 800 | Request Quote | - |
BHF62ST-5 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Not Equipped | - 50 lb-in [100 ~ 1500 r/min] | - 20 ~ 480 | Request Quote | - |
BHF62ST-9 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Not Equipped | - 91 lb-in [100 ~ 1500 r/min] | - 11.11 ~ 266.67 | Request Quote | - |
BHF62ST-15 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Not Equipped | - 145 lb-in [100 ~ 1500 r/min] | - 6.67 ~ 160 | Request Quote | - |
BHF62ST-30 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Not Equipped | - 290 lb-in [100 ~ 1500 r/min] | - 3.33 ~ 80 | Request Quote | - |