Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
BHF_top.jpg
The BHF Series consists of a high-power 200 W (1/4 HP) AC speed-control motor and a dedicated inverter.
  • 4.09 in frame size
  • Rated torque from 11.25 lb-in to 530 lb-in
  • Variable speed ranges from 0.56 ~ 13.33 r/min to 100 ~ 2400 r/min
  • RoHS Compliant
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

List Price

BHF62CMT-180 - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 350 lb-in [100 ~ 1500 r/min]   - 0.56 ~ 13.33 Request Quote -
BHF62CMT-A - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Round Shaft (No Gearhead) - - 14 mm - Equipped - 11.25 lb-in [100 ~ 1500 r/min]   - 100 ~ 2400 Request Quote -
BHF62CT-3 - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Parallel Shaft Gearhead - 3 :1 - 18 mm - Not Equipped - 30 lb-in [100 ~ 1500 r/min]   - 33.33 ~ 800 Request Quote -
BHF62CT-5 - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 50 lb-in [100 ~ 1500 r/min]   - 20 ~ 480 Request Quote -
BHF62CT-9 - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 91 lb-in [100 ~ 1500 r/min]   - 11.11 ~ 266.67 Request Quote -
BHF62CT-15 - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 145 lb-in [100 ~ 1500 r/min]   - 6.67 ~ 160 Request Quote -
BHF62CT-30 - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 290 lb-in [100 ~ 1500 r/min]   - 3.33 ~ 80 Request Quote -
BHF62CT-50 - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 350 lb-in [100 ~ 1500 r/min]   - 2 ~ 48 Request Quote -
BHF62CT-100 - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 350 lb-in [100 ~ 1500 r/min]   - 1 ~ 24 Request Quote -
BHF62CT-180 - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 350 lb-in [100 ~ 1500 r/min]   - 0.56 ~ 13.33 Request Quote -
BHF62CT-A - 4.09 in - 200 W (1/4 HP) - Single-Phase 200/230 VAC - Round Shaft (No Gearhead) - - 14 mm - Not Equipped - 11.25 lb-in [100 ~ 1500 r/min]   - 100 ~ 2400 Request Quote -
BHF62SMT-3 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 3 :1 - 18 mm - Equipped - 30 lb-in [100 ~ 1500 r/min]   - 33.33 ~ 800 Request Quote -
BHF62SMT-5 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Equipped - 50 lb-in [100 ~ 1500 r/min]   - 20 ~ 480 Request Quote -
BHF62SMT-9 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Equipped - 91 lb-in [100 ~ 1500 r/min]   - 11.11 ~ 266.67 Request Quote -
BHF62SMT-15 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Equipped - 145 lb-in [100 ~ 1500 r/min]   - 6.67 ~ 160 Request Quote -
BHF62SMT-30 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Equipped - 290 lb-in [100 ~ 1500 r/min]   - 3.33 ~ 80 Request Quote -
BHF62SMT-50 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Equipped - 350 lb-in [100 ~ 1500 r/min]   - 2 ~ 48 Request Quote -
BHF62SMT-100 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Equipped - 350 lb-in [100 ~ 1500 r/min]   - 1 ~ 24 Request Quote -
BHF62SMT-180 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 350 lb-in [100 ~ 1500 r/min]   - 0.56 ~ 13.33 Request Quote -
BHF62SMT-A - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Round Shaft (No Gearhead) - - 14 mm - Equipped - 11.25 lb-in [100 ~ 1500 r/min]   - 100 ~ 2400 Request Quote -
BHF62ST-3 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 3 :1 - 18 mm - Not Equipped - 30 lb-in [100 ~ 1500 r/min]   - 33.33 ~ 800 Request Quote -
BHF62ST-5 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 50 lb-in [100 ~ 1500 r/min]   - 20 ~ 480 Request Quote -
BHF62ST-9 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 91 lb-in [100 ~ 1500 r/min]   - 11.11 ~ 266.67 Request Quote -
BHF62ST-15 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 145 lb-in [100 ~ 1500 r/min]   - 6.67 ~ 160 Request Quote -
BHF62ST-30 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 290 lb-in [100 ~ 1500 r/min]   - 3.33 ~ 80 Request Quote -
Unit of Measure
 1 2 3 4 5 »