ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
BMU6200SC-15 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP40 | - 76 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |
BMU6200SC-20 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP40 | - 101 lb-in | - 4 ~ 200 | - 9300 oz-in² | Request Quote |
BMU6200SC-30 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP40 | - 145 lb-in | - 2.7 ~ 133 | - 21000 oz-in² | Request Quote |
BMU6200SC-50 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP40 | - 240 lb-in | - 1.6 ~ 80 | - 51000 oz-in² | Request Quote |
BMU6200SC-100 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP40 | - 450 lb-in | - 0.8 ~ 40 | - 98000 oz-in² | Request Quote |
BMU6200SC-200 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - IP40 | - 610 lb-in | - 0.4 ~ 20 | - 200000 oz-in² | Request Quote |
BMU6200SCP-5A | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7/8 in. | - IP65 | - 25 lb-in | - 16 ~ 800 | - 550 oz-in² | Request Quote |
BMU6200SCP-10A | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 7/8 in. | - IP65 | - 50 lb-in | - 8 ~ 400 | - 2500 oz-in² | Request Quote |
BMU6200SCP-15A | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 7/8 in. | - IP65 | - 76 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |
BMU6200SCP-20A | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 7/8 in. | - IP65 | - 101 lb-in | - 4 ~ 200 | - 9300 oz-in² | Request Quote |
BMU6200SCP-30A | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 7/8 in. | - IP65 | - 145 lb-in | - 2.7 ~ 133 | - 21000 oz-in² | Request Quote |
BMU6200SCP-50A | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 7/8 in. | - IP65 | - 240 lb-in | - 1.6 ~ 80 | - 51000 oz-in² | Request Quote |
BMU6200SCP-100A | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 7/8 in. | - IP65 | - 450 lb-in | - 0.8 ~ 40 | - 98000 oz-in² | Request Quote |
BMU6200SCP-200A | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 7/8 in. | - IP65 | - 610 lb-in | - 0.4 ~ 20 | - 200000 oz-in² | Request Quote |
BMU6200SCP-5 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP65 | - 25 lb-in | - 16 ~ 800 | - 550 oz-in² | Request Quote |
BMU6200SCP-10 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP65 | - 50 lb-in | - 8 ~ 400 | - 2500 oz-in² | Request Quote |
BMU6200SCP-15 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP65 | - 76 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |
BMU6200SCP-20 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP65 | - 101 lb-in | - 4 ~ 200 | - 9300 oz-in² | Request Quote |
BMU6200SCP-30 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP65 | - 145 lb-in | - 2.7 ~ 133 | - 21000 oz-in² | Request Quote |
BMU6200SCP-50 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP65 | - 240 lb-in | - 1.6 ~ 80 | - 51000 oz-in² | Request Quote |
BMU6200SCP-100 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP65 | - 450 lb-in | - 0.8 ~ 40 | - 98000 oz-in² | Request Quote |
BMU6200SCP-200 | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - IP65 | - 610 lb-in | - 0.4 ~ 20 | - 200000 oz-in² | Request Quote |
BMU6400SS-5A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7/8 in. | - IP40 | - 50.40 lb-in | - 16 ~ 800 | - 550 oz-in² | Request Quote |
BMU6400SS-10A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 7/8 in. | - IP40 | - 100.80 lb-in | - 8 ~ 400 | - 2500 oz-in² | Request Quote |
BMU6400SS-15A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 7/8 in. | - IP40 | - 151.30 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |