Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

BXS230C-A - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 0.89 lb-in - Not Equipped Request Quote
BXS230CM-5S - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 3.90 lb-in - Equipped Request Quote
BXS230CM-10S - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 7.9 lb-in - Equipped Request Quote
BXS230CM-15S - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 12.3 lb-in - Equipped Request Quote
BXS230CM-20S - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 15.9 lb-in - Equipped Request Quote
BXS230CM-30S - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 23 lb-in - Equipped Request Quote
BXS230CM-50S - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 38 lb-in - Equipped Request Quote
BXS230CM-100S - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 53 lb-in - Equipped Request Quote
BXS230CM-200S - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 53 lb-in - Equipped Request Quote
BXS230CM-5FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 3.5 lb-in - Equipped Request Quote
BXS230CM-10FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 7.5 lb-in - Equipped Request Quote
BXS230CM-15FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 11.5 lb-in - Equipped Request Quote
BXS230CM-20FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 lb-in - Equipped Request Quote
BXS230CM-30FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 23 lb-in - Equipped Request Quote
BXS230CM-50FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 38 lb-in - Equipped Request Quote
BXS230CM-100FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 75 lb-in - Equipped Request Quote
BXS230CM-200FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 150 lb-in - Equipped Request Quote
BXS230CM-A - 2.36 in. - 30 W (1/25 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 0.89 lb-in - Equipped Request Quote
BXS460A-5S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 7.9 lb-in - Not Equipped Request Quote
BXS460A-10S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 15.9 lb-in - Not Equipped Request Quote
BXS460A-15S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 23 lb-in - Not Equipped Request Quote
BXS460A-20S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 31 lb-in - Not Equipped Request Quote
BXS460A-30S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 46 lb-in - Not Equipped Request Quote
BXS460A-50S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 76 lb-in - Not Equipped Request Quote
BXS460A-100S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 141 lb-in - Not Equipped Request Quote
Unit of Measure
 1 2 3 4 5 »