Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
NEMA 56C Gear Reducer

NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.

  • NEMA 56C, 140TC and 180TC input flanges
Unit of Measure
 1 2 3 4 5 »  

Item #

Mount

Input Flange

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

F3S35N040-NCM - Flange Mount - NEMA 56C - 1 HP - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-1/4 in. - 3600 - 1221 lb-in $886.00
F3S35N050-NCM - Flange Mount - NEMA 56C - 1 HP - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/4 in. - 3600 - 1531 lb-in $886.00
F3S35N060-NCM - Flange Mount - NEMA 56C - 1 HP - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-1/4 in. - 3600 - 1841 lb-in $886.00
F3S45N080-NCM - Flange Mount - NEMA 56C - 1 HP - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 1-3/8 in. - 3600 - 2328 lb-in $1,174.00
F3S45N100-NCM - Flange Mount - NEMA 56C - 1 HP - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 1-3/8 in. - 3600 - 2903 lb-in $1,174.00
F3S45N120-NCM - Flange Mount - NEMA 56C - 1 HP - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 1-3/8 in. - 3600 - 3496 lb-in $1,174.00
F3S45N160-NCM - Flange Mount - NEMA 56C - 1 HP - Right-Angle Hollow Shaft Gearhead - 160 :1 - - 1-3/8 in. - 3600 - 4656 lb-in $1,320.00
F3S45N200-NCM - Flange Mount - NEMA 56C - 1 HP - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 1-3/8 in. - 3600 - 4903 lb-in $1,320.00
F3S45N240-NCM - Flange Mount - NEMA 56C - 1 HP - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 1-3/8 in. - 3600 - 4903 lb-in $1,320.00
G3K22N005-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 5 :1 - - 7/8 in. - 3600 - 89 lb-in $495.00
G3K22N010-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 10 :1 - - 7/8 in. - 3600 - 178 lb-in $495.00
G3K22N015-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 15 :1 - - 7/8 in. - 3600 - 268 lb-in $495.00
G3K22N020-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 20 :1 - - 7/8 in. - 3600 - 357 lb-in $495.00
G3K22N025-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 25 :1 - - 7/8 in. - 3600 - 446 lb-in $495.00
G3K28N030-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 30 :1 - - 1-1/8 in. - 3600 - 535 lb-in $520.00
G3K28N040-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 40 :1 - - 1-1/8 in. - 3600 - 691 lb-in $550.00
G3K28N050-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 50 :1 - - 1-1/8 in. - 3600 - 864 lb-in $550.00
G3K28N060-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 60 :1 - - 1-1/8 in. - 3600 - 1037 lb-in $550.00
G3K28N080-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 80 :1 - - 1-1/8 in. - 3600 - 1383 lb-in $550.00
G3K32N100-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 100 :1 - - 1-1/4 in. - 3600 - 1728 lb-in $721.00
G3K32N120-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 120 :1 - - 1-1/4 in. - 3600 - 2074 lb-in $721.00
G3K32N160-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 160 :1 - - 1-1/4 in. - 3600 - 2765 lb-in $795.00
G3K32N200-NCL - Flange Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 200 :1 - - 1-1/4 in. - 3600 - 3457 lb-in $795.00
G3K28N005-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 5 :1 - - 1-1/8 in. - 3600 - 167 lb-in $642.00
G3K28N010-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 10 :1 - - 1-1/8 in. - 3600 - 335 lb-in $642.00
Unit of Measure
 1 2 3 4 5 »