ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
G3L32N200-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-1/4 in. | - 3600 | - 3457 lb-in | $740.00 |
G3L28N005-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/8 in. | - 3600 | - 167 lb-in | $550.00 |
G3L28N010-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/8 in. | - 3600 | - 335 lb-in | $550.00 |
G3L28N015-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/8 in. | - 3600 | - 502 lb-in | $550.00 |
G3L28N020-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/8 in. | - 3600 | - 669 lb-in | $550.00 |
G3L28N025-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/8 in. | - 3600 | - 837 lb-in | $550.00 |
G3L32N030-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - 3600 | - 1004 lb-in | $648.00 |
G3L32N040-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - 3600 | - 1296 lb-in | $703.00 |
G3L32N050-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - 3600 | - 1620 lb-in | $703.00 |
G3L32N060-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - 3600 | - 1944 lb-in | $703.00 |
G3L32N080-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-1/4 in. | - 3600 | - 2593 lb-in | $703.00 |
G3L40N100-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-5/8 in. | - 3600 | - 3241 lb-in | $978.00 |
G3L40N120-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-5/8 in. | - 3600 | - 3889 lb-in | $978.00 |
G3L40N160-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-5/8 in. | - 3600 | - 5185 lb-in | $1,070.00 |
G3L40N200-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-5/8 in. | - 3600 | - 6481 lb-in | $1,070.00 |
H2L28R005-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 1-1/8 in. | - 3600 | - 85 lb-in | $565.00 |
H2L28R010-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 1-1/8 in. | - 3600 | - 169 lb-in | $538.00 |
H2L28R015-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 1-1/8 in. | - 3600 | - 254 lb-in | $546.00 |
H2L28R020-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 1-1/8 in. | - 3600 | - 338 lb-in | $465.00 |
H2L28R025-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 1-1/8 in. | - 3600 | - 423 lb-in | $501.00 |
H2L28R030-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 1-1/8 in. | - 3600 | - 507 lb-in | $501.00 |
H2L28R040-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 1-1/8 in. | - 3600 | - 676 lb-in | $526.00 |
H2L28R050-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 1-1/8 in. | - 3600 | - 845 lb-in | $526.00 |
H2L28R060-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 1-1/8 in. | - 3600 | - 1014 lb-in | $526.00 |
H2L32R080-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 1308 lb-in | $703.00 |