ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES01 / VSR206A2-30U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 11.5 lb-in | - 3 ~ 53 | Request Quote | - |
- $238.00 |
ES01 / VSR206A2-36U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - 13.2 lb-in | - 2.5 ~ 44 | Request Quote | - |
- $238.00 |
ES01 / VSR206A2-50U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 19.4 lb-in | - 1.8 ~ 32 | Request Quote | - |
- $246.00 |
ES01 / VSR206A2-60U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - 23 lb-in | - 1.5 ~ 26 | Request Quote | - |
- $246.00 |
ES01 / VSR206A2-75U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - 28 lb-in | - 1.2 ~ 21 | Request Quote | - |
- $246.00 |
ES01 / VSR206A2-90U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - 34 lb-in | - 1 ~ 17 | Request Quote | - |
- $246.00 |
ES01 / VSR206A2-100U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 38 lb-in | - 0.9 ~ 16 | Request Quote | - |
- $246.00 |
ES01 / VSR206A2-120U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - 46 lb-in | - 0.75 ~ 13 | Request Quote | - |
- $246.00 |
ES01 / VSR206A2-150U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - 53 lb-in | - 0.6 ~ 10 | Request Quote | - |
- $246.00 |
ES01 / VSR206A2-180U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - 53 lb-in | - 0.5 ~ 8.8 | Request Quote | - |
- $246.00 |
ES01 / VSR206A2-250U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - 53 lb-in | - 0.3 ~ 6.4 | Request Quote | - |
- $269.00 |
ES01 / VSR206A2-300U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - 53 lb-in | - 0.3 ~ 5.3 | Request Quote | - |
- $269.00 |
ES01 / VSR206A2-360U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - 53 lb-in | - 0.2 ~ 4.4 | Request Quote | - |
- $269.00 |
ES02 / VSR206C2-5E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 1.85 lb-in [50 Hz] 2 lb-in [60 Hz] | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Request Quote | - |
- $235.00 |
ES02 / VSR206C2-6E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - 2.2 lb-in [50 Hz] 2.3 lb-in [60 Hz] | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Request Quote | - |
- $235.00 |
ES02 / VSR206C2-7.5E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - 2.7 lb-in [50 Hz] 3 lb-in [60 Hz] | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Request Quote | - |
- $235.00 |
ES02 / VSR206C2-9E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - 3.2 lb-in [50 Hz] 3.6 lb-in [60 Hz] | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Request Quote | - |
- $235.00 |
ES02 / VSR206C2-12.5E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - 4.6 lb-in [50 Hz] 4.9 lb-in [60 Hz] | - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Request Quote | - |
- $235.00 |
ES02 / VSR206C2-15E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 5.4 lb-in [50 Hz] 6 lb-in [60 Hz] | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | Request Quote | - |
- $235.00 |
ES02 / VSR206C2-18E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - 6.6 lb-in [50 Hz] 7.1 lb-in [60 Hz] | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Request Quote | - |
- $235.00 |
ES02 / VSR206C2-25E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - 8.8 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | Request Quote | - |
- $241.00 |
ES02 / VSR206C2-30E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 10.6 lb-in [50 Hz] 11.5 lb-in [60 Hz] | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Request Quote | - |
- $241.00 |
ES02 / VSR206C2-36E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - 12.3 lb-in [50 Hz] 13.2 lb-in [60 Hz] | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | - |
- $241.00 |
ES02 / VSR206C2-50E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 17.7 lb-in [50 Hz] 19.4 lb-in [60 Hz] | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Request Quote | - |
- $249.00 |
ES02 / VSR206C2-60E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - 21 lb-in [50 Hz] 23 lb-in [60 Hz] | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Request Quote | - |
- $249.00 |