Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ES_V_top.jpg
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Unit of Measure
« 36 37 38 39 40 

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

ES01 / 5IK60RGU-AWU / 5GU30RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 17 mm - 77 lb-in   - 3 ~ 53 Request Quote - -
$485.00
ES01 / 5IK60RGU-AWU / 5GU36RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - 17 mm - 93 lb-in   - 2.5 ~ 44 Request Quote - -
$485.00
ES01 / 5IK60RGU-AWU / 5GU60RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - 17 mm - 155 lb-in   - 1.5 ~ 26 Request Quote - -
$485.00
ES01 / 5IK60RGU-AWU / 5GU90RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - 17 mm - 177 lb-in   - 1 ~ 17 Request Quote - -
$499.00
ES01 / 5IK60RGU-AWU / 5GU120RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - 17 mm - 177 lb-in   - 0.75 ~ 13 Request Quote - -
$499.00
ES01 / 5IK60RGU-AWU / 5GU180RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - 17 mm - 177 lb-in   - 0.5 ~ 8.8 Request Quote - -
$499.00
ES02 / 5IK60RGU-CWE / 5GU3.6RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 17 mm - 7.7 lb-in   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$463.00
ES02 / 5IK60RGU-CWE / 5GU6RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - 17 mm - 13.2 lb-in   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Request Quote - -
$463.00
ES02 / 5IK60RGU-CWE / 5GU9RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - 17 mm - 26 lb-in   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] Request Quote - -
$463.00
ES02 / 5IK60RGU-CWE / 5GU15RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 17 mm - 44 lb-in   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Request Quote - -
$473.00
ES02 / 5IK60RGU-CWE / 5GU18RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - 17 mm - 53 lb-in   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] Request Quote - -
$473.00
ES02 / 5IK60RGU-CWE / 5GU30RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 17 mm - 77 lb-in   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] Request Quote - -
$491.00
ES02 / 5IK60RGU-CWE / 5GU36RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - 17 mm - 93 lb-in   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Request Quote - -
$491.00
ES02 / 5IK60RGU-CWE / 5GU60RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - 17 mm - 155 lb-in   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] Request Quote - -
$491.00
ES02 / 5IK60RGU-CWE / 5GU90RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - 17 mm - 177 lb-in   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] Request Quote - -
$505.00
ES02 / 5IK60RGU-CWE / 5GU120RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - 17 mm - 177 lb-in   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] Request Quote - -
$505.00
ES02 / 5IK60RGU-CWE / 5GU180RH - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - 17 mm - 177 lb-in   - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] Request Quote - -
$505.00
ES01 / 5RK60RGU-AWU / 5GU3.6RH - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 17 mm - 7.7 lb-in   - 25 ~ 444 Request Quote - -
$465.00
ES01 / 5RK60RGU-AWU / 5GU6RH - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - 17 mm - 13.2 lb-in   - 15 ~ 266 Request Quote - -
$465.00
ES01 / 5RK60RGU-AWU / 5GU9RH - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - 17 mm - 26 lb-in   - 10 ~ 177 Request Quote - -
$465.00
ES01 / 5RK60RGU-AWU / 5GU15RH - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 17 mm - 44 lb-in   - 6 ~ 106 Request Quote - -
$475.00
ES01 / 5RK60RGU-AWU / 5GU18RH - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - 17 mm - 53 lb-in   - 5 ~ 88 Request Quote - -
$475.00
ES01 / 5RK60RGU-AWU / 5GU30RH - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 17 mm - 77 lb-in   - 3 ~ 53 Request Quote - -
$493.00
ES01 / 5RK60RGU-AWU / 5GU36RH - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - 17 mm - 93 lb-in   - 2.5 ~ 44 Request Quote - -
$493.00
ES01 / 5RK60RGU-AWU / 5GU60RH - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - 17 mm - 155 lb-in   - 1.5 ~ 26 Request Quote - -
$493.00
Unit of Measure
« 36 37 38 39 40