Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ES_V_top.jpg
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Unit of Measure
« 36 37 38 39 40 

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

ES01 / VSI540A2-60U - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 102 lb-in   - 1.5 ~ 26 Request Quote - -
$287.00
ES01 / VSI540A2-75U - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - 128 lb-in   - 1.2 ~ 21 Request Quote - -
$287.00
ES01 / VSI540A2-90U - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 153 lb-in   - 1 ~ 17 Request Quote - -
$287.00
ES01 / VSI540A2-100U - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 171 lb-in   - 0.9 ~ 16 Request Quote - -
$287.00
ES01 / VSI540A2-120U - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 193 lb-in   - 0.75 ~ 13 Request Quote - -
$298.00
ES01 / VSI540A2-150U - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - 241 lb-in   - 0.6 ~ 10 Request Quote - -
$298.00
ES01 / VSI540A2-180U - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 260 lb-in   - 0.5 ~ 8.8 Request Quote - -
$298.00
ES01 / VSI540A2-250U - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - 260 lb-in   - 0.3 ~ 6.4 Request Quote - -
$331.00
ES01 / VSI540A2-300U - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - 260 lb-in   - 0.3 ~ 5.3 Request Quote - -
$331.00
ES02 / VSI540C2-5E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 11.5 lb-in [60 Hz]  12.3 lb-in [50 Hz]   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] Request Quote - -
$280.00
ES02 / VSI540C2-6E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 13.2 lb-in [60 Hz]  15 lb-in [50 Hz]   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Request Quote - -
$280.00
ES02 / VSI540C2-7.5E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 16.8 lb-in [60 Hz]  19.4 lb-in [50 Hz]   - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] Request Quote - -
$280.00
ES02 / VSI540C2-9E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 20 lb-in [60 Hz]  23 lb-in [50 Hz]   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] Request Quote - -
$280.00
ES02 / VSI540C2-12.5E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - 28 lb-in [60 Hz]  31 lb-in [50 Hz]   - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] Request Quote - -
$280.00
ES02 / VSI540C2-15E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 33 lb-in [60 Hz]  38 lb-in [50 Hz]   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Request Quote - -
$280.00
ES02 / VSI540C2-18E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 39 lb-in [60 Hz]  46 lb-in [50 Hz]   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] Request Quote - -
$280.00
ES02 / VSI540C2-25E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - 53 lb-in [60 Hz]  61 lb-in [50 Hz]   - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] Request Quote - -
$291.00
ES02 / VSI540C2-30E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 63 lb-in [60 Hz]  73 lb-in [50 Hz]   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] Request Quote - -
$291.00
ES02 / VSI540C2-36E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 76 lb-in [60 Hz]  87 lb-in [50 Hz]   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Request Quote - -
$291.00
ES02 / VSI540C2-50E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 106 lb-in [60 Hz]  122 lb-in [50 Hz]   - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] Request Quote - -
$291.00
ES02 / VSI540C2-60E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 127 lb-in [60 Hz]  146 lb-in [50 Hz]   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] Request Quote - -
$291.00
ES02 / VSI540C2-75E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - 160 lb-in [60 Hz]  182 lb-in [50 Hz]   - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] Request Quote - -
$291.00
ES02 / VSI540C2-90E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 192 lb-in [60 Hz]  210 lb-in [50 Hz]   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] Request Quote - -
$291.00
ES02 / VSI540C2-100E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 210 lb-in [60 Hz]  240 lb-in [50 Hz]   - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] Request Quote - -
$291.00
ES02 / VSI540C2-120E - Induction - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 240 lb-in [60 Hz]  260 lb-in [50 Hz]   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] Request Quote - -
$302.00
Unit of Measure
« 36 37 38 39 40