Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
SMK_top
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic contruction of low-speed synchronous motors is the same as that of stepping motors.
1 2 

Item #

Item Name

Motor Frame Size

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Rated Speed (rpm)

Rated Torque (lb-in)

Web Price

CAD

SMK550A-GN / 5GN9KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 9 :1 - Parallel Shaft Gearhead - 8 [60 Hz] 6.67 [50 Hz] - 38 $305.00 -
SMK550A-GN / 5GN12.5KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 5.76 [60 Hz] 4.8 [50 Hz] - 39 $305.00 -
SMK550A-GN / 5GN15KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 15 :1 - Parallel Shaft Gearhead - 4.8 [60 Hz] 4 [50 Hz] - 44 $305.00 -
SMK550A-GN / 5GN18KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 18 :1 - Parallel Shaft Gearhead - 4 [60 Hz] 3.33 [50 Hz] - 53 $305.00 -
SMK550A-GN / 5GN25KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 25 :1 - Parallel Shaft Gearhead - 2.88 [60 Hz] 2.4 [50 Hz] - 66 $316.00 -
SMK550A-GN / 5GN30KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 30 :1 - Parallel Shaft Gearhead - 2.4 [60 Hz] 2 [50 Hz] - 79 $316.00 -
SMK550A-GN / 5GN36KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 36 :1 - Parallel Shaft Gearhead - 2 [60 Hz] 1.67 [50 Hz] - 79 $316.00 -
SMK550A-GN / 5GN50KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 50 :1 - Parallel Shaft Gearhead - 1.44 [60 Hz] 1.2 [50 Hz] - 88 $326.00 -
SMK550A-GN / 5GN60KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 60 :1 - Parallel Shaft Gearhead - 1.2 [60 Hz] 1 [50 Hz] - 88 $326.00 -
SMK550A-GN / 5GN75KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 75 :1 - Parallel Shaft Gearhead - 0.96 [60 Hz] 0.8 [50 Hz] - 88 $326.00 -
SMK550A-GN / 5GN90KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 90 :1 - Parallel Shaft Gearhead - 0.8 [60 Hz] 0.67 [50 Hz] - 88 $326.00 -
SMK550A-GN / 5GN100KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 100 :1 - Parallel Shaft Gearhead - 0.72 [60 Hz] 0.6 [50 Hz] - 88 $326.00 -
SMK550A-GN / 5GN120KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 120 :1 - Parallel Shaft Gearhead - 0.6 [60 Hz] 0.5 [50 Hz] - 88 $326.00 -
SMK550A-GN / 5GN150KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 150 :1 - Parallel Shaft Gearhead - 0.48 [60 Hz] 0.4 [50 Hz] - 88 $326.00 -
SMK550A-GN / 5GN180KA - Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 180 :1 - Parallel Shaft Gearhead - 0.4 [60 Hz] 0.33 [50 Hz] - 88 $326.00 -
1 2