ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Speed (rpm) |
Rated Torque (lb-in) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|
SMK550A-GN / 5GN9KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 8 [60 Hz] 6.67 [50 Hz] | - 38 | $305.00 | - |
SMK550A-GN / 5GN12.5KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - 5.76 [60 Hz] 4.8 [50 Hz] | - 39 | $305.00 | - |
SMK550A-GN / 5GN15KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 4.8 [60 Hz] 4 [50 Hz] | - 44 | $305.00 | - |
SMK550A-GN / 5GN18KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 4 [60 Hz] 3.33 [50 Hz] | - 53 | $305.00 | - |
SMK550A-GN / 5GN25KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - 2.88 [60 Hz] 2.4 [50 Hz] | - 66 | $316.00 | - |
SMK550A-GN / 5GN30KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 2.4 [60 Hz] 2 [50 Hz] | - 79 | $316.00 | - |
SMK550A-GN / 5GN36KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 2 [60 Hz] 1.67 [50 Hz] | - 79 | $316.00 | - |
SMK550A-GN / 5GN50KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 1.44 [60 Hz] 1.2 [50 Hz] | - 88 | $326.00 | - |
SMK550A-GN / 5GN60KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 1.2 [60 Hz] 1 [50 Hz] | - 88 | $326.00 | - |
SMK550A-GN / 5GN75KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 0.96 [60 Hz] 0.8 [50 Hz] | - 88 | $326.00 | - |
SMK550A-GN / 5GN90KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 0.8 [60 Hz] 0.67 [50 Hz] | - 88 | $326.00 | - |
SMK550A-GN / 5GN100KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 0.72 [60 Hz] 0.6 [50 Hz] | - 88 | $326.00 | - |
SMK550A-GN / 5GN120KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 0.6 [60 Hz] 0.5 [50 Hz] | - 88 | $326.00 | - |
SMK550A-GN / 5GN150KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - 0.48 [60 Hz] 0.4 [50 Hz] | - 88 | $326.00 | - |
SMK550A-GN / 5GN180KA | - Low-Speed Synchronous Motor | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 0.4 [60 Hz] 0.33 [50 Hz] | - 88 | $326.00 | - |