Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 11 12 13 14 15 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

BLM6200SHPM-30S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP66 - 145 lb-in - - 2.7 ~ 133 Request Quote - -
BLM6200SHPM-50S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP66 - 240 lb-in - - 1.6 ~ 80 Request Quote - -
BLM6200SHPM-100S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP66 - 450 lb-in - - 0.8 ~ 40 Request Quote - -
BLM6200SHPM-200S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 22 mm - IP66 - 610 lb-in - - 0.4 ~ 20 Request Quote - -
BLHM230KCM-5 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 10 mm - IP65 - 4.6 lb-in - Power Off Activated Type (For load holding) - 20 ~ 600 Request Quote - -
BLHM230KCM-10 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 10 mm - IP65 - 8.8 lb-in - Power Off Activated Type (For load holding) - 10 ~ 300 Request Quote - -
BLHM230KCM-15 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 10 mm - IP65 - 14.1 lb-in - Power Off Activated Type (For load holding) - 6.7 ~ 200 Request Quote - -
BLHM230KCM-20 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 10 mm - IP65 - 18.5 lb-in - Power Off Activated Type (For load holding) - 5 ~ 150 Request Quote - -
BLHM230KCM-30 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 10 mm - IP65 - 26 lb-in - Power Off Activated Type (For load holding) - 3.3 ~ 100 Request Quote - -
BLHM230KCM-50 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 10 mm - IP65 - 43 lb-in - Power Off Activated Type (For load holding) - 2 ~ 60 Request Quote - -
BLHM230KCM-100 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 10 mm - IP65 - 53 lb-in - Power Off Activated Type (For load holding) - 1 ~ 30 Request Quote - -
BLHM230KCM-200 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 200 :1 - 10 mm - IP65 - 53 lb-in - Power Off Activated Type (For load holding) - 0.5 ~ 15 Request Quote - -
BLHM230KCM-5FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - IP65 - 4 lb-in - Power Off Activated Type (For load holding) - 20 ~ 600 Request Quote - -
BLHM230KCM-10FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP65 - 8.6 lb-in - Power Off Activated Type (For load holding) - 10 ~ 300 Request Quote - -
BLHM230KCM-15FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - IP65 - 13.2 lb-in - Power Off Activated Type (For load holding) - 6.7 ~ 200 Request Quote - -
BLHM230KCM-20FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - IP65 - 17.7 lb-in - Power Off Activated Type (For load holding) - 5 ~ 150 Request Quote - -
BLHM230KCM-30FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - IP65 - 25 lb-in - Power Off Activated Type (For load holding) - 3.3 ~ 100 Request Quote - -
BLHM230KCM-50FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - IP65 - 43 lb-in - Power Off Activated Type (For load holding) - 2 ~ 60 Request Quote - -
BLHM230KCM-100FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - IP65 - 86 lb-in - Power Off Activated Type (For load holding) - 1 ~ 30 Request Quote - -
BLHM230KCM-200FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - IP65 - 150 lb-in - Power Off Activated Type (For load holding) - 0.5 ~ 15 Request Quote - -
BLHM450KCM-5 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 15 mm - IP65 - 7.6 lb-in - Power Off Activated Type (For load holding) - 20 ~ 600 Request Quote - -
BLHM450KCM-10 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP65 - 15 lb-in - Power Off Activated Type (For load holding) - 10 ~ 300 Request Quote - -
BLHM450KCM-15 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP65 - 23 lb-in - Power Off Activated Type (For load holding) - 6.7 ~ 200 Request Quote - -
BLHM450KCM-20 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 15 mm - IP65 - 30 lb-in - Power Off Activated Type (For load holding) - 5 ~ 150 Request Quote - -
BLHM450KCM-30 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 15 mm - IP65 - 43 lb-in - Power Off Activated Type (For load holding) - 3.3 ~ 100 Request Quote - -
Unit of Measure
« 11 12 13 14 15 »