ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM5100KC-20 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP65 | - 63 lb-in | - | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM5100KC-30 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP65 | - 91 lb-in | - | - 3.3 ~ 100 | Request Quote | - |
- ![]() |
BLHM5100KC-50 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP65 | - 152 lb-in | - | - 2 ~ 60 | Request Quote | - |
- ![]() |
BLHM5100KC-100 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP65 | - 260 lb-in | - | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM5100KC-200 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP65 | - 260 lb-in | - | - 0.5 ~ 15 | Request Quote | - |
- ![]() |
BLHM5100KC-5FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - IP65 | - 15 lb-in | - | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM5100KC-10FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - IP65 | - 30 lb-in | - | - 10 ~ 300 | Request Quote | - |
- ![]() |
BLHM5100KC-15FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - IP65 | - 45 lb-in | - | - 6.7 ~ 200 | Request Quote | - |
- ![]() |
BLHM5100KC-20FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - IP65 | - 60 lb-in | - | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM5100KC-30FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - IP65 | - 90 lb-in | - | - 3.3 ~ 100 | Request Quote | - |
- ![]() |
BLHM5100KC-50FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - IP65 | - 150 lb-in | - | - 2 ~ 60 | Request Quote | - |
- ![]() |
BLHM5100KC-100FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - IP65 | - 300 lb-in | - | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM5100KC-200FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - IP65 | - 600 lb-in | - | - 0.5 ~ 15 | Request Quote | - |
- ![]() |
BLM5120HPM-5S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP66 | - 17.6 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM5120HPM-10S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP66 | - 36 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM5120HPM-15S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP66 | - 53 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM5120HPM-20S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP66 | - 71 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM5120HPM-30S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP66 | - 102 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM5120HPM-50S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP66 | - 171 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM5120HPM-100S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM5120HPM-200S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - 0.4 ~ 20 | Request Quote | - |
- ![]() |
BLM6200SHPM-5S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP66 | - 25 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM6200SHPM-10S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP66 | - 50 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM6200SHPM-15S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP66 | - 76 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM6200SHPM-20S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP66 | - 101 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |