ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM6200SHPM-30S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP66 | - 145 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM6200SHPM-50S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP66 | - 240 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM6200SHPM-100S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP66 | - 450 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM6200SHPM-200S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - IP66 | - 610 lb-in | - | - 0.4 ~ 20 | Request Quote | - |
- ![]() |
BLHM230KCM-5 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP65 | - 4.6 lb-in | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM230KCM-10 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP65 | - 8.8 lb-in | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
- ![]() |
BLHM230KCM-15 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP65 | - 14.1 lb-in | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
- ![]() |
BLHM230KCM-20 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP65 | - 18.5 lb-in | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM230KCM-30 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP65 | - 26 lb-in | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
- ![]() |
BLHM230KCM-50 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP65 | - 43 lb-in | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
- ![]() |
BLHM230KCM-100 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP65 | - 53 lb-in | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM230KCM-200 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - IP65 | - 53 lb-in | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
- ![]() |
BLHM230KCM-5FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP65 | - 4 lb-in | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM230KCM-10FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP65 | - 8.6 lb-in | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
- ![]() |
BLHM230KCM-15FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP65 | - 13.2 lb-in | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
- ![]() |
BLHM230KCM-20FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP65 | - 17.7 lb-in | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM230KCM-30FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP65 | - 25 lb-in | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
- ![]() |
BLHM230KCM-50FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP65 | - 43 lb-in | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
- ![]() |
BLHM230KCM-100FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP65 | - 86 lb-in | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM230KCM-200FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP65 | - 150 lb-in | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
- ![]() |
BLHM450KCM-5 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - IP65 | - 7.6 lb-in | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM450KCM-10 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP65 | - 15 lb-in | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
- ![]() |
BLHM450KCM-15 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP65 | - 23 lb-in | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
- ![]() |
BLHM450KCM-20 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - IP65 | - 30 lb-in | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM450KCM-30 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - IP65 | - 43 lb-in | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
- ![]() |