ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM450KCM-50 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - IP65 | - 72 lb-in | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
- ![]() |
BLHM450KCM-100 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - IP65 | - 141 lb-in | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM450KCM-200 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - IP65 | - 141 lb-in | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
- ![]() |
BLHM450KCM-5FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP65 | - 7.1 lb-in | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM450KCM-10FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP65 | - 14.1 lb-in | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
- ![]() |
BLHM450KCM-15FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP65 | - 21 lb-in | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
- ![]() |
BLHM450KCM-20FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP65 | - 28 lb-in | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM450KCM-30FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP65 | - 43 lb-in | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
- ![]() |
BLHM450KCM-50FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP65 | - 71 lb-in | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
- ![]() |
BLHM450KCM-100FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP65 | - 143 lb-in | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM450KCM-200FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP65 | - 280 lb-in | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
- ![]() |
BLHM5100KCM-5 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP65 | - 15.9 lb-in | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM5100KCM-10 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP65 | - 31 lb-in | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
- ![]() |
BLHM5100KCM-15 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP65 | - 47 lb-in | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
- ![]() |
BLHM5100KCM-20 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP65 | - 63 lb-in | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM5100KCM-30 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP65 | - 91 lb-in | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
- ![]() |
BLHM5100KCM-50 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP65 | - 152 lb-in | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
- ![]() |
BLHM5100KCM-100 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP65 | - 260 lb-in | - Power Off Activated Type (For load holding) | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM5100KCM-200 | - 100 W (1/8 HP) | - DC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP65 | - 260 lb-in | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | Request Quote | - |
- ![]() |
BLHM5100KCM-5FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - IP65 | - 15 lb-in | - Power Off Activated Type (For load holding) | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM5100KCM-10FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - IP65 | - 30 lb-in | - Power Off Activated Type (For load holding) | - 10 ~ 300 | Request Quote | - |
- ![]() |
BLHM5100KCM-15FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - IP65 | - 45 lb-in | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | Request Quote | - |
- ![]() |
BLHM5100KCM-20FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - IP65 | - 60 lb-in | - Power Off Activated Type (For load holding) | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM5100KCM-30FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - IP65 | - 90 lb-in | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | Request Quote | - |
- ![]() |
BLHM5100KCM-50FR | - 100 W (1/8 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - IP65 | - 150 lb-in | - Power Off Activated Type (For load holding) | - 2 ~ 60 | Request Quote | - |
- ![]() |