ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BXM460M-20FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP54 | - 30 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM460M-30FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP54 | - 45 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM460M-50FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP54 | - 75 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM460M-100FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP54 | - 150 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM460M-200FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP54 | - 300 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM5120-5 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP54 | - 15.9 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-10 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP54 | - 31 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-15 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP54 | - 47 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-20 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP54 | - 63 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-30 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP54 | - 91 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-50 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP54 | - 152 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-100 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP54 | - 260 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-200 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP54 | - 260 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-5FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - IP54 | - 15 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-10FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - IP54 | - 30 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-15FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - IP54 | - 45 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-20FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - IP54 | - 60 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-30FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - IP54 | - 90 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-50FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - IP54 | - 150 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-100FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - IP54 | - 300 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120-200FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - IP54 | - 600 lb-in | - | - | Request Quote | - |
- ![]() |
BXM5120M-5 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP54 | - 15.9 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM5120M-10 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP54 | - 31 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM5120M-15 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP54 | - 47 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM5120M-20 | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP54 | - 63 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |