ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BXM6400-15FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP54 | - 146 lb-in | - | - | Request Quote | - |
- ![]() |
BXM6400-20FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP54 | - 195 lb-in | - | - | Request Quote | - |
- ![]() |
BXM6400-30FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP54 | - 290 lb-in | - | - | Request Quote | - |
- ![]() |
BXM6400-50FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP54 | - 480 lb-in | - | - | Request Quote | - |
- ![]() |
BXM6400-100FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP54 | - 970 lb-in | - | - | Request Quote | - |
- ![]() |
BXM6400M-5 | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP54 | - 52 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-10 | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP54 | - 103 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-15 | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP54 | - 155 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-20 | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP54 | - 200 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-30 | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP54 | - 290 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-50 | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP54 | - 490 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-100 | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP54 | - 610 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-200 | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - IP54 | - 610 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-5FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - IP54 | - 48 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-10FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP54 | - 98 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-15FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP54 | - 146 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-20FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP54 | - 195 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-30FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP54 | - 290 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-50FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP54 | - 480 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BXM6400M-100FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP54 | - 970 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - |
- ![]() |
BLM230HP-5FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP66 | - 3.5 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM230HP-10FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP66 | - 7.5 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM230HP-15FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP66 | - 11.5 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM230HP-20FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP66 | - 15 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM230HP-30FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP66 | - 23 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |