ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM230HP-50FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP66 | - 38 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM230HP-100FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP66 | - 75 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM230HP-200FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP66 | - 150 lb-in | - | - 0.4 ~ 20 | Request Quote | - |
- ![]() |
BLM460SHP-5FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP66 | - 7.5 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM460SHP-10FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP66 | - 15 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM460SHP-15FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM460SHP-20FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP66 | - 30 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM460SHP-30FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP66 | - 45 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM460SHP-50FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP66 | - 75 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM460SHP-100FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP66 | - 150 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM460SHP-200FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP66 | - 300 lb-in | - | - 0.4 ~ 20 | Request Quote | - |
- ![]() |
BLM5120HP-5FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - IP66 | - 16 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM5120HP-10FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - IP66 | - 33 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM5120HP-15FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - IP66 | - 50 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM5120HP-20FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - IP66 | - 68 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM5120HP-30FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - IP66 | - 97 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM5120HP-50FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - IP66 | - 168 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM5120HP-100FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - IP66 | - 330 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM5120HP-200FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - IP66 | - 680 lb-in | - | - 0.4 ~ 20 | Request Quote | - |
- ![]() |
BLM6300SHP-5S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP66 | - 38 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM6300SHP-10S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP66 | - 76 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM6300SHP-15S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP66 | - 114 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM6300SHP-20S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP66 | - 152 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM6300SHP-30S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP66 | - 210 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM6300SHP-50S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP66 | - 360 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |