ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5120HPM-15FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - IP65 | - 50 lb-in | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM5120HPM-20FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - IP65 | - 68 lb-in | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM5120HPM-30FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - IP65 | - 97 lb-in | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM5120HPM-50FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - IP65 | - 168 lb-in | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM5120HPM-100FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - IP65 | - 330 lb-in | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM5120HPM-200FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - IP65 | - 680 lb-in | - Power off activated type. Automatically controlled by the driver. | - 0.4 ~ 20 | Request Quote | - |
- ![]() |
BLM6200SHP-10FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP65 | - 47 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM6200SHP-15FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP65 | - 71 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM6200SHP-20FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP65 | - 95 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM6200SHP-30FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP65 | - 143 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM6200SHP-50FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP65 | - 230 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM6200SHP-100FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP65 | - 470 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM6200SHPM-10FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP65 | - 47 lb-in | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM6200SHPM-15FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP65 | - 71 lb-in | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM6200SHPM-20FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP65 | - 95 lb-in | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM6200SHPM-30FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP65 | - 143 lb-in | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM6200SHPM-50FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP65 | - 230 lb-in | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM6200SHPM-100FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP65 | - 470 lb-in | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM6300SHP-10FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP65 | - 71 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM6300SHP-15FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP65 | - 107 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM6300SHP-20FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP65 | - 143 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM6300SHP-30FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP65 | - 210 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM6300SHP-50FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP65 | - 350 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM6300SHP-100FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP65 | - 710 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM6400SHP-5FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - IP65 | - 46 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |