ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM6400SHP-10FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP65 | - 94 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM6400SHP-15FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP65 | - 142 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM6400SHP-20FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP65 | - 190 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM6400SHP-30FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP65 | - 280 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM6400SHP-50FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP65 | - 460 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM6400SHP-100FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP65 | - 940 lb-in | - | - 0.8 ~ 36 | Request Quote | - |
- ![]() |
BLM230HP-5SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 10 mm | - IP66 | - 3.90 lb-in | - | - 16 ~ 800 | Request Quote | - | - |
BLM230HP-10SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 10 :1 | - 10 mm | - IP66 | - 7.9 lb-in | - | - 8 ~ 400 | Request Quote | - | - |
BLM230HP-15SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 10 mm | - IP66 | - 12.3 lb-in | - | - 5.3 ~ 267 | Request Quote | - | - |
BLM230HP-20SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 20 :1 | - 10 mm | - IP66 | - 15.9 lb-in | - | - 4 ~ 200 | Request Quote | - | - |
BLM230HP-30SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 10 mm | - IP66 | - 23 lb-in | - | - 2.7 ~ 133 | Request Quote | - | - |
BLM230HP-50SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 10 mm | - IP66 | - 38 lb-in | - | - 1.6 ~ 80 | Request Quote | - | - |
BLM230HP-100SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 10 mm | - IP66 | - 53 lb-in | - | - 0.8 ~ 40 | Request Quote | - | - |
BLM230HP-200SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 200 :1 | - 10 mm | - IP66 | - 53 lb-in | - | - 0.4 ~ 20 | Request Quote | - | - |
BLM460SHP-5SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 15 mm | - IP66 | - 7.9 lb-in | - | - 16 ~ 800 | Request Quote | - | - |
BLM460SHP-10SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 10 :1 | - 15 mm | - IP66 | - 15.9 lb-in | - | - 8 ~ 400 | Request Quote | - | - |
BLM460SHP-15SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in | - | - 5.3 ~ 267 | Request Quote | - | - |
BLM460SHP-20SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 20 :1 | - 15 mm | - IP66 | - 31 lb-in | - | - 4 ~ 200 | Request Quote | - | - |
BLM460SHP-30SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 15 mm | - IP66 | - 46 lb-in | - | - 2.7 ~ 133 | Request Quote | - | - |
BLM460SHP-50SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 15 mm | - IP66 | - 76 lb-in | - | - 1.6 ~ 80 | Request Quote | - | - |
BLM460SHP-100SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - 0.8 ~ 40 | Request Quote | - | - |
BLM460SHP-200SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 200 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - 0.4 ~ 20 | Request Quote | - | - |
BLM5120HP-5SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 18 mm | - IP66 | - 17.7 lb-in | - | - 16 ~ 800 | Request Quote | - | - |
BLM5120HP-10SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 10 :1 | - 18 mm | - IP66 | - 36 lb-in | - | - 8 ~ 400 | Request Quote | - | - |
BLM5120HP-15SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 18 mm | - IP66 | - 53 lb-in | - | - 5.3 ~ 267 | Request Quote | - | - |