ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM230HPM-10FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP66 | - 7.5 lb-in | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | Request Quote | - Connector |
- ![]() |
BLM230HPM-15FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP66 | - 11.5 lb-in | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | Request Quote | - Connector |
- ![]() |
BLM230HPM-20FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP66 | - 15 lb-in | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | Request Quote | - Connector |
- ![]() |
BLM230HPM-30FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP66 | - 23 lb-in | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | Request Quote | - Connector |
- ![]() |
BLM230HPM-50FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP66 | - 38 lb-in | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | Request Quote | - Connector |
- ![]() |
BLM230HPM-100FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP66 | - 75 lb-in | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | Request Quote | - Connector |
- ![]() |
BLM230HPM-200FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP66 | - 150 lb-in | - Power off activated type. Automatically controlled by the driver. | - 0.4 ~ 20 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-5S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 15 mm | - IP66 | - 7.9 lb-in | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-10S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 15 mm | - IP66 | - 15.9 lb-in | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-15S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-20S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 15 mm | - IP66 | - 31 lb-in | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-30S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 15 mm | - IP66 | - 46 lb-in | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-50S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 15 mm | - IP66 | - 76 lb-in | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-100S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 15 mm | - IP66 | - 141 lb-in | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-5FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP66 | - 7.5 lb-in | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-10FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP66 | - 15 lb-in | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-15FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-20FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP66 | - 30 lb-in | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-30FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP66 | - 45 lb-in | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-50FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP66 | - 75 lb-in | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-100FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP66 | - 150 lb-in | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | Request Quote | - Connector |
- ![]() |
BLM460SHPM-200FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP66 | - 300 lb-in | - Power off activated type. Automatically controlled by the driver. | - 0.4 ~ 20 | Request Quote | - Connector |
- ![]() |