ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5400HPK-5YH200S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 30 mm | - IP66 | - 1575.44 lb-in | - | - 0.4 ~ 18 | Request Quote | - |
- ![]() |
BLM460SHPK-4H10S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 12 mm | - IP66 | - 10.6 lb-in | - | - 8 ~ 360 | Request Quote | - | - |
BLM460SHPK-4H15S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 12 mm | - IP66 | - 15.9 lb-in | - | - 5.3 ~ 240 | Request Quote | - | - |
BLM460SHPK-4H20S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 12 mm | - IP66 | - 23 lb-in | - | - 4 ~ 180 | Request Quote | - | - |
BLM460SHPK-4H30S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 12 mm | - IP66 | - 35 lb-in | - | - 2.7 ~ 120 | Request Quote | - | - |
BLM460SHPK-4H50S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 12 mm | - IP66 | - 59 lb-in | - | - 1.6 ~ 72 | Request Quote | - | - |
BLM460SHPK-4H100S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 12 mm | - IP66 | - 117 lb-in | - | - 0.8 ~ 36 | Request Quote | - | - |
BLM460SHPK-4H200S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 12 mm | - IP66 | - 182 lb-in | - | - 0.4 ~ 18 | Request Quote | - | - |
BLHM015K-5 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - IP65 | - 1.94 lb-in | - | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM015K-10 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 6 mm | - IP65 | - 3.8 lb-in | - | - 10 ~ 300 | Request Quote | - |
- ![]() |
BLHM015K-15 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 6 mm | - IP65 | - 5.7 lb-in | - | - 6.7 ~ 200 | Request Quote | - |
- ![]() |
BLHM015K-20 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 6 mm | - IP65 | - 7.3 lb-in | - | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM015K-30 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - IP65 | - 10.6 lb-in | - | - 3.3 ~ 100 | Request Quote | - |
- ![]() |
BLHM015K-50 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 6 mm | - IP65 | - 16.8 lb-in | - | - 2 ~ 60 | Request Quote | - |
- ![]() |
BLHM015K-100 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 6 mm | - IP65 | - 17.7 lb-in | - | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM230KC-5 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP65 | - 4.6 lb-in | - | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM230KC-10 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP65 | - 8.8 lb-in | - | - 10 ~ 300 | Request Quote | - |
- ![]() |
BLHM230KC-15 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP65 | - 14.1 lb-in | - | - 6.7 ~ 200 | Request Quote | - |
- ![]() |
BLHM230KC-20 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP65 | - 18.5 lb-in | - | - 5 ~ 150 | Request Quote | - |
- ![]() |
BLHM230KC-30 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP65 | - 26 lb-in | - | - 3.3 ~ 100 | Request Quote | - |
- ![]() |
BLHM230KC-50 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP65 | - 43 lb-in | - | - 2 ~ 60 | Request Quote | - |
- ![]() |
BLHM230KC-100 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP65 | - 53 lb-in | - | - 1 ~ 30 | Request Quote | - |
- ![]() |
BLHM230KC-200 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - IP65 | - 53 lb-in | - | - 0.5 ~ 15 | Request Quote | - |
- ![]() |
BLHM230KC-5FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP65 | - 4 lb-in | - | - 20 ~ 600 | Request Quote | - |
- ![]() |
BLHM230KC-10FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP65 | - 8.6 lb-in | - | - 10 ~ 300 | Request Quote | - |
- ![]() |