Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
fblm_top.jpg
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

BXM6200-GH / 6GH10K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote
BXM6200M-GH / 6GH10K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Equipped Request Quote
BXM6200-GH / 6GH15K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
BXM6200M-GH / 6GH15K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Equipped Request Quote
BXM6200-GH / 6GH20K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote
BXM6200M-GH / 6GH20K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Equipped Request Quote
BXM6200-GH / 6GH30K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
BXM6200M-GH / 6GH30K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Equipped Request Quote
BXM6200-GH / 6GH50K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote
BXM6200M-GH / 6GH50K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Equipped Request Quote
BXM6200-GH / 6GH100K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote
BXM6200M-GH / 6GH100K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Equipped Request Quote
BXM6200-GH / 6GH200K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote
BXM6200M-GH / 6GH200K - Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Equipped Request Quote
FBLM575W-GFB / GFB5G5 - Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
FBLM575W-GFB / GFB5G10 - Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote
FBLM575W-GFB / GFB5G15 - Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
FBLM575W-GFB / GFB5G20 - Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote
FBLM575W-GFB / GFB5G30 - Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
FBLM575W-GFB / GFB5G50 - Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote
FBLM575W-GFB / GFB5G100 - Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote
FBLM575W-GFB / GFB5G200 - Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote
FBLM575W-A - Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
FBLM5120W-GFB / GFB5G5 - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
FBLM5120W-GFB / GFB5G10 - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote
Unit of Measure
 1 2 3 4 5 »