ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4XD010ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4XD015ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4XD020ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4XD025ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4XD030ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4XD040ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4XD050ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4XE005ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4XE010ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4XE015ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4XE020ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4XE025ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4XE030ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4XE040ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4XE050ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4XE005ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4XE010ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4XE015ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4XE020ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4XE025ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4XE030ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4XE040ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4XE050ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4XE005ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4XE010ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 3.94 in. | Request Quote |
- ![]() |