ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4RYD030ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4RYD040ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4RYD050ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RYE005ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RYE010ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RYE015ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4RYE020ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4RYE025ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4RYE030ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4RYE040ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4RYE050ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RYD005ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RYD010ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RYD015ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4RYD020ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4RYD025ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4RYD030ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4RYD040ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4RYD050ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RYE005ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RYE010ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RYE015ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4RYE020ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4RYE025ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4RYE030ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 11.81 in. | Request Quote |
- ![]() |