ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MD1225-12H | - | - 4.69 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3100 | - 88.30 CFM | - 0.17 inH2O | - Fan Only | $47.00 |
MD1225-24H | - This product cannot be cancelled or returned once the order has been processed. | - 4.69 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3100 | - 88.30 CFM | - 0.17 inH2O | - Fan Only | $44.00 |
MDS1225-12H | - | - 4.69 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3000 | - 95.30 CFM | - 0.28 inH2O | - Fan Only | $57.00 |
MDS1225-24H | - This product cannot be cancelled or returned once the order has been processed. | - 4.69 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3000 | - 95.30 CFM | - 0.28 inH2O | - Fan Only | $53.00 |
MDS1225-12 | - | - 4.69 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3000 | - 95.30 CFM | - 0.28 inH2O | - Fan Only | $51.00 |
MDS1225-24 | - This product cannot be cancelled or returned once the order has been processed. | - 4.69 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3000 | - 95.30 CFM | - 0.28 inH2O | - Fan Only | $46.00 |
MD1225-12 | - | - 4.69 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3100 | - 88.30 CFM | - 0.17 inH2O | - Fan Only | $41.00 |
MD1225-24 | - This product cannot be cancelled or returned once the order has been processed. | - 4.69 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3100 | - 88.30 CFM | - 0.17 inH2O | - Fan Only | $37.00 |
T-MD1225-12-G | - | - 4.69 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3100 | - 88.30 CFM | - 0.17 inH2O | - Fan, Finger Guard, Mounting Screws | $48.00 |
T-MD1225-12HG | - | - 4.69 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3100 | - 88.30 CFM | - 0.17 inH2O | - Fan, Finger Guard, Mounting Screws | $55.00 |
T-MD1225-24-G | - This product cannot be cancelled or returned once the order has been processed. | - 4.69 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3100 | - 88.30 CFM | - 0.17 inH2O | - Fan, Finger Guard, Mounting Screws | $44.00 |
T-MD1225-24HG | - This product cannot be cancelled or returned once the order has been processed. | - 4.69 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3100 | - 88.30 CFM | - 0.17 inH2O | - Fan, Finger Guard, Mounting Screws | $51.00 |
T-MDS1225-12-G | - | - 4.69 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3000 | - 95.30 CFM | - 0.28 inH2O | - Fan, Finger Guard, Mounting Screws | $58.00 |
T-MDS1225-12HG | - | - 4.69 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3000 | - 95.30 CFM | - 0.28 inH2O | - Fan, Finger Guard, Mounting Screws | $65.00 |
T-MDS1225-24-G | - This product cannot be cancelled or returned once the order has been processed. | - 4.69 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3000 | - 95.30 CFM | - 0.28 inH2O | - Fan, Finger Guard, Mounting Screws | $53.00 |
T-MDS1225-24HG | - This product cannot be cancelled or returned once the order has been processed. | - 4.69 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3000 | - 95.30 CFM | - 0.28 inH2O | - Fan, Finger Guard, Mounting Screws | $59.00 |
T-MDS1238-24-G | - | - 4.69 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3600 | - 137 CFM | - 0.54 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS1238H-24-G | - | - 4.72 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - High Speed | - 6400 | - 224 CFM | - 1.45 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
MDS1451-48 | - | - 5.51 in | - 48 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | Request Quote |
MDS1451-48L | - | - 5.51 in | - 48 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | Request Quote |
MDS1451-24H | - | - 5.51 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | $94.00 |
MDS1451-24LH | - | - 5.51 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | $98.00 |
MDS1451-48H | - | - 5.51 in | - 48 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | Request Quote |
MDS1451-48LH | - | - 5.51 in | - 48 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | Request Quote |
T-MDS1451-24-G | - | - 5.51 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan, Finger Guard, Mounting Screws | $96.00 |