ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Stepper Motor Drivers
Item # |
Item Name |
Power Supply |
Excitation Mode |
RoHS Compliant |
Web Price |
---|---|---|---|---|---|
CMD2109P | - Microstep Driver (24 VDC) | - 24 VDC | - Microstep | - Yes | Request Quote |
CMD2112P | - Microstep Driver (24 VDC) | - 24 VDC | - Microstep | - Yes | Request Quote |
CMD2120P | - Microstep Driver (24 VDC) | - 24 VDC | - Microstep | - Yes | Request Quote |
RKD514H-A | - New Pentagon (Bipolar) Microstep Driver (Single-Phase 100/115 VAC) | - Single-Phase 100/115 VAC | - Microstep | - Yes | Request Quote |
RKD514H-C | - New Pentagon (Bipolar) Microstep Driver (Single-Phase 200/230 VAC) | - Single-Phase 200/230 VAC | - Microstep | - Yes | Request Quote |
RKD514L-A | - New Pentagon (Bipolar) Microstep Driver (Single-Phase 100/115 VAC) | - Single-Phase 100/115 VAC | - Microstep | - Yes | Request Quote |
RKD514L-C | - New Pentagon (Bipolar) Microstep Driver (Single-Phase 200/230 VAC) | - Single-Phase 200/230 VAC | - Microstep | - Yes | Request Quote |
RKD507-A | - New Pentagon (Bipolar) Microstep Driver (Single-Phase 100/115 VAC) | - Single-Phase 100/115 VAC | - Microstep | - Yes | Request Quote |
ASD12A-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD12A-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD12B-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD12B-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD12C-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD12C-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD13A-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
ASD13B-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
ASD13C-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
ASD16A-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD16A-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD16B-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD16B-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD16C-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD16C-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD16D-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
ASD16D-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |