ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5IK60GU-SWM / 5GU3.6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 9.7 [200 VAC, 50 Hz] 8.2 [60 Hz] | - 416[200 VAC, 50 Hz] 500 [60 Hz] |
5IK60GU-SWM / 5GU5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 13.5 [200 VAC, 50 Hz] 11.4 [60 Hz] | - 300[200 VAC, 50 Hz] 360 [60 Hz] |
5IK60GU-SWM / 5GU6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 16.3 [200 VAC, 50 Hz] 13.7 [60 Hz] | - 250[200 VAC, 50 Hz] 300 [60 Hz] |
5IK60GU-SWM / 5GU7.5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 17.2 [60 Hz] 20 [200 VAC, 50 Hz] | - 200[200 VAC, 50 Hz] 240 [60 Hz] |
5IK60GU-SWM / 5GU9RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 24 [200 VAC, 50 Hz] 20 [60 Hz] | - 166[200 VAC, 50 Hz] 200 [60 Hz] |
5IK60GU-SWM / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 33 [200 VAC, 50 Hz] 28 [60 Hz] | - 120[200 VAC, 50 Hz] 144 [60 Hz] |
5IK60GU-SWM / 5GU15RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 40 [200 VAC, 50 Hz] 34 [60 Hz] | - 100[200 VAC, 50 Hz] 120 [60 Hz] |
5IK60GU-SWM / 5GU18RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 48 [200 VAC, 50 Hz] 41 [60 Hz] | - 83[200 VAC, 50 Hz] 100 [60 Hz] |
5IK60GU-SWM / 5GU25RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 68 [200 VAC, 50 Hz] 57 [60 Hz] | - 60[200 VAC, 50 Hz] 72 [60 Hz] |
5IK60GU-SWM / 5GU30RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 71 [200 VAC, 50 Hz] 60 [60 Hz] | - 50[200 VAC, 50 Hz] 60 [60 Hz] |
5IK60GU-SWM / 5GU36RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 85 [200 VAC, 50 Hz] 72 [60 Hz] | - 41[200 VAC, 50 Hz] 50 [60 Hz] |
5IK60GU-SWM / 5GU50RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 100 [60 Hz] 119 [200 VAC, 50 Hz] | - 30[200 VAC, 50 Hz] 36 [60 Hz] |
5IK60GU-SWM / 5GU60RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 121 [60 Hz] 143 [200 VAC, 50 Hz] | - 25[200 VAC, 50 Hz] 30 [60 Hz] |
5IK60GU-SWM / 5GU75RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 151 [60 Hz] 177 [200 VAC, 50 Hz] | - 20[200 VAC, 50 Hz] 24 [60 Hz] |
5IK60GU-SWM / 5GU90RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 16[200 VAC, 50 Hz] 20 [60 Hz] |
5IK60GU-SWM / 5GU100RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 15[200 VAC, 50 Hz] 18 [60 Hz] |
5IK60GU-SWM / 5GU120RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 12.5[200 VAC, 50 Hz] 15 [60 Hz] |
5IK60GU-SWM / 5GU150RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 10[200 VAC, 50 Hz] 12 [60 Hz] |
5IK60GU-SWM / 5GU180RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |
5IK90GU-SWM / 5GU3RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 10.3 [60 Hz] 12.3 [200 VAC, 50 Hz] | - 500[200 VAC, 50 Hz] 600 [60 Hz] |
5IK90GU-SWM / 5GU3.6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 12.4 [60 Hz] 14.7 [200 VAC, 50 Hz] | - 416[200 VAC, 50 Hz] 500 [60 Hz] |
5IK90GU-SWM / 5GU5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 20 [200 VAC, 50 Hz] 16.8 [60 Hz] | - 300[200 VAC, 50 Hz] 360 [60 Hz] |
5IK90GU-SWM / 5GU15RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 51 [200 VAC, 50 Hz] 42 [60 Hz] | - 120[200 VAC, 50 Hz] 144 [60 Hz] |
5IK90GU-SWM / 5GU7.5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 24 [200 VAC, 50 Hz] 20 [60 Hz] | - 250[200 VAC, 50 Hz] 300 [60 Hz] |
5IK90GU-SWM / 5GU9RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 30 [200 VAC, 50 Hz] 25 [60 Hz] | - 200[200 VAC, 50 Hz] 240 [60 Hz] |