ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK40GN-CWME / 5GN120RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 12.5[50 Hz] 15 [60 Hz] |
5RK40GN-CWME / 5GN150RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 10[50 Hz] 12 [60 Hz] |
5RK40GN-CWME / 5GN180RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 8.3[50 Hz] 10 [60 Hz] |
5RK60GU-AWMU / 5GU3RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 7.3 | - 600 |
5RK60GU-AWMU / 5GU3.6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 8.7 | - 500 |
5RK60GU-AWMU / 5GU5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 12.3 | - 360 |
5RK60GU-AWMU / 5GU6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 15 | - 300 |
5RK60GU-AWMU / 5GU7.5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 18.5 | - 240 |
5RK60GU-AWMU / 5GU9RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 22 | - 200 |
5RK60GU-AWMU / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 30 | - 144 |
5RK60GU-AWMU / 5GU15RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 36 | - 120 |
5RK60GU-AWMU / 5GU18RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 44 | - 100 |
5RK60GU-AWMU / 5GU25RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 61 | - 72 |
5RK60GU-AWMU / 5GU30RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 64 | - 60 |
5RK60GU-AWMU / 5GU36RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 76 | - 50 |
5RK60GU-AWMU / 5GU50RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 107 | - 36 |
5RK60GU-AWMU / 5GU60RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 129 | - 30 |
5RK60GU-AWMU / 5GU75RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 161 | - 24 |
5RK60GU-AWMU / 5GU90RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 20 |
5RK60GU-AWMU / 5GU100RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 18 |
5RK60GU-AWMU / 5GU120RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 15 |
5RK60GU-AWMU / 5GU150RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 12 |
5RK60GU-AWMU / 5GU180RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 10 |
5RK60GU-CWME / 5GU3RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 8.9 [50 Hz] 7.3 [60 Hz] | - 500[50 Hz] 600 [60 Hz] |
5RK60GU-CWME / 5GU3.6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 8.7 [60 Hz] 10.6 [50 Hz] | - 416[50 Hz] 500 [60 Hz] |