ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK90GU-AWMU / 5GU15RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 53 | - 120 |
5RK90GU-AWMU / 5GU18RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 63 | - 100 |
5RK90GU-AWMU / 5GU25RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 87 | - 72 |
5RK90GU-AWMU / 5GU30RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 92 | - 60 |
5RK90GU-AWMU / 5GU36RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 111 | - 50 |
5RK90GU-AWMU / 5GU50RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 155 | - 36 |
5RK90GU-AWMU / 5GU60RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 30 |
5RK90GU-AWMU / 5GU75RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 24 |
5RK90GU-AWMU / 5GU90RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 20 |
5RK90GU-AWMU / 5GU100RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 18 |
5RK90GU-AWMU / 5GU120RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 15 |
5RK90GU-AWMU / 5GU150RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 12 |
5RK90GU-AWMU / 5GU180RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 10 |
5RK90GU-CWME / 5GU3RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 10.9 [60 Hz] 13.2 [50 Hz] | - 500[50 Hz] 600 [60 Hz] |
5RK90GU-CWME / 5GU3.6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 13.1 [60 Hz] 15.8 [50 Hz] | - 416[50 Hz] 500 [60 Hz] |
5RK90GU-CWME / 5GU5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 18.6 [60 Hz] 22 [50 Hz] | - 300[50 Hz] 360 [60 Hz] |
5RK90GU-CWME / 5GU6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 26 [50 Hz] 22 [60 Hz] | - 250[50 Hz] 300 [60 Hz] |
5RK90GU-CWME / 5GU7.5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 32 [50 Hz] 27 [60 Hz] | - 200[50 Hz] 240 [60 Hz] |
5RK90GU-CWME / 5GU9RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 39 [50 Hz] 32 [60 Hz] | - 166[50 Hz] 200 [60 Hz] |
5RK90GU-CWME / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 54 [50 Hz] 45 [60 Hz] | - 120[50 Hz] 144 [60 Hz] |
5RK90GU-CWME / 5GU15RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 65 [50 Hz] 54 [60 Hz] | - 100[50 Hz] 120 [60 Hz] |
5RK90GU-CWME / 5GU18RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 65 [60 Hz] 78 [50 Hz] | - 83[50 Hz] 100 [60 Hz] |
5RK90GU-CWME / 5GU25RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 109 [50 Hz] 91 [60 Hz] | - 60[50 Hz] 72 [60 Hz] |
5RK90GU-CWME / 5GU30RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 96 [60 Hz] 115 [50 Hz] | - 50[50 Hz] 60 [60 Hz] |
5RK90GU-CWME / 5GU36RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 115 [60 Hz] 139 [50 Hz] | - 41[50 Hz] 50 [60 Hz] |