ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK40GN-AWMU / 5GN50RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 71 | - 36 |
5RK40GN-AWMU / 5GN60RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 85 | - 30 |
5RK40GN-AWMU / 5GN75RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 24 |
5RK40GN-AWMU / 5GN90RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 20 |
5RK40GN-AWMU / 5GN100RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 18 |
5RK40GN-AWMU / 5GN120RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 15 |
5RK40GN-AWMU / 5GN150RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 12 |
5RK40GN-AWMU / 5GN180RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 10 |
5RK40GN-CWME / 5GN3RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 5.4 [50 Hz] 4.6 [60 Hz] | - 500[50 Hz] 600 [60 Hz] |
5RK40GN-CWME / 5GN3.6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 6.5 [50 Hz] 5.6 [60 Hz] | - 416[50 Hz] 500 [60 Hz] |
5RK40GN-CWME / 5GN5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 7.7 [60 Hz] 9 [50 Hz] | - 300[50 Hz] 360 [60 Hz] |
5RK40GN-CWME / 5GN6RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 10.8 [50 Hz] 9.7 [60 Hz] | - 250[50 Hz] 300 [60 Hz] |
5RK40GN-CWME / 5GN7.5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 13.5 [50 Hz] 11.5 [60 Hz] | - 200[50 Hz] 240 [60 Hz] |
5RK40GN-CWME / 5GN9RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 16.3 [50 Hz] 14.1 [60 Hz] | - 166[50 Hz] 200 [60 Hz] |
5RK40GN-CWME / 5GN12.5RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 23 [50 Hz] 19.4 [60 Hz] | - 120[50 Hz] 144 [60 Hz] |
5RK40GN-CWME / 5GN15RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 23 [60 Hz] 27 [50 Hz] | - 100[50 Hz] 120 [60 Hz] |
5RK40GN-CWME / 5GN18RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 28 [60 Hz] 32 [50 Hz] | - 83[50 Hz] 100 [60 Hz] |
5RK40GN-CWME / 5GN25RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 39 [50 Hz] 34 [60 Hz] | - 60[50 Hz] 72 [60 Hz] |
5RK40GN-CWME / 5GN30RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 47 [50 Hz] 41 [60 Hz] | - 50[50 Hz] 60 [60 Hz] |
5RK40GN-CWME / 5GN36RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 49 [60 Hz] 57 [50 Hz] | - 41[50 Hz] 50 [60 Hz] |
5RK40GN-CWME / 5GN50RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 79 [50 Hz] 69 [60 Hz] | - 30[50 Hz] 36 [60 Hz] |
5RK40GN-CWME / 5GN60RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 [50 Hz] 83 [60 Hz] | - 25[50 Hz] 30 [60 Hz] |
5RK40GN-CWME / 5GN75RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 20[50 Hz] 24 [60 Hz] |
5RK40GN-CWME / 5GN90RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 16[50 Hz] 20 [60 Hz] |
5RK40GN-CWME / 5GN100RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 88 | - 15[50 Hz] 18 [60 Hz] |