ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK90GU-CWME / 5GU50RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 161 [60 Hz] 177 [50 Hz] | - 30[50 Hz] 36 [60 Hz] |
5RK90GU-CWME / 5GU60RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 25[50 Hz] 30 [60 Hz] |
5RK90GU-CWME / 5GU75RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 20[50 Hz] 24 [60 Hz] |
5RK90GU-CWME / 5GU90RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 16[50 Hz] 20 [60 Hz] |
5RK90GU-CWME / 5GU100RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 15[50 Hz] 18 [60 Hz] |
5RK90GU-CWME / 5GU120RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 12.5[50 Hz] 15 [60 Hz] |
5RK90GU-CWME / 5GU150RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 10[50 Hz] 12 [60 Hz] |
5RK90GU-CWME / 5GU180RAA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 177 | - 8.3[50 Hz] 10 [60 Hz] |
2IK6A-SWM | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] | - 1200 [200 VAC, 50 Hz] 1450 [60 Hz] |
2RK6A-AWMU | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 0.36 | - 1450 |
2RK6A-CWME | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 0.43 [50 Hz] 0.36 [60 Hz] | - 1450 [50 Hz] 2300 [60 Hz] |
3RK15A-AWMU | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 0.93 | - 1450 |
3RK15A-CWME | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 1.11 [50 Hz] 0.93 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] |
4IK25A-SWM | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 1.63 [200 VAC, 50 Hz] 1.38 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] |
4RK25A-AWMU | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 1.5 | - 1450 |
4RK25A-CWME | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 1.81 [50 Hz] 1.5 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] |
5IK40A-SWM | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 2.63 [200 VAC, 50 Hz] 2.25 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] |
5IK60A-SWM | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] |
5IK90A-SWM | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 6 [200 VAC, 50 Hz] 5 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] |
5RK40A-AWMU | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 2.38 | - 1450 |
5RK40A-CWME | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 2.75 [50 Hz] 2.25 [60 Hz] | - 1500 [60 Hz] 1250 [50 Hz] |
5RK60A-AWMU | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 3.56 | - 1450 |
5RK60A-CWME | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 4.31 [50 Hz] 3.56 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] |
5RK90A-AWMU | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 5.19 | - 1500 |
5RK90A-CWME | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 6.44 [50 Hz] 5.31 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] |