ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
2RK6AA-AWMU | - Electromagnetic Brake Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 0.36 | - 1450 |
3RK15AA-AWMU | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 0.91 | - 1450 |
4RK25AA-AWMU | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 1.48 | - 1450 |
5RK40AA-AWMU | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - Lead Wire | - 2.26 | - 1450 |
4IK25GN-SWM / 4GN12.5RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 10 [60 Hz] 12.7 [200 VAC, 50 Hz] | - 120[200 VAC, 50 Hz] 144 [60 Hz] |
4IK25GN-SWM / 4GN3RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 1.6 [60 Hz] 2 [200 VAC, 50 Hz] | - 500[200 VAC, 50 Hz] 600 [60 Hz] |
4IK25GN-SWM / 4GN5RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 3.4 [200 VAC, 50 Hz] 2.7 [60 Hz] | - 300[200 VAC, 50 Hz] 360 [60 Hz] |
4IK25GN-SWM / 4GN7.5RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 6.3 [200 VAC, 50 Hz] 5 [60 Hz] | - 200[200 VAC, 50 Hz] 240 [60 Hz] |
4IK25GN-SWM / 4GN25RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 25 [200 VAC, 50 Hz] 20 [60 Hz] | - 60[200 VAC, 50 Hz] 72 [60 Hz] |
4IK25GN-SWM / 4GN100RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 15[200 VAC, 50 Hz] 18 [60 Hz] |
4IK25GN-SWM / 4GN150RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 10[200 VAC, 50 Hz] 12 [60 Hz] |
4IK25GN-SWM / 4GN50RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 50 [200 VAC, 50 Hz] 39 [60 Hz] | - 30[200 VAC, 50 Hz] 36 [60 Hz] |
4IK25GN-SWM / 4GN75RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 [200 VAC, 50 Hz] 60 [60 Hz] | - 20[200 VAC, 50 Hz] 24 [60 Hz] |
4RK25GN-AWMU / 4GN12.5RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 11.3 | - 144 |
4RK25GN-AWMU / 4GN3RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 1.8 | - 600 |
4RK25GN-AWMU / 4GN5RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 3 | - 360 |
4RK25GN-AWMU / 4GN7.5RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 5.7 | - 240 |
4RK25GN-AWMU / 4GN25RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 23 | - 72 |
4RK25GN-AWMU / 4GN100RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 18 |
4RK25GN-AWMU / 4GN150RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 12 |
4RK25GN-AWMU / 4GN50RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 45 | - 36 |
4RK25GN-AWMU / 4GN75RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 68 | - 24 |
4RK25GN-CWME / 4GN12.5RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 11.3 [60 Hz] 13.6 [50 Hz] | - 120[50 Hz] 144 [60 Hz] |
4RK25GN-CWME / 4GN3RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 1.8 [60 Hz] 2.2 [50 Hz] | - 500[50 Hz] 600 [60 Hz] |
4RK25GN-CWME / 4GN5RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 3 [60 Hz] 3.6 [50 Hz] | - 300[50 Hz] 360 [60 Hz] |