ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK40GN-CWME / 5GN3RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 3.5 [60 Hz] 4.2 [50 Hz] | - 500[50 Hz] 600 [60 Hz] |
5RK40GN-CWME / 5GN5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 7 [50 Hz] 5.8 [60 Hz] | - 300[50 Hz] 360 [60 Hz] |
5RK40GN-CWME / 5GN7.5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 11.8 [60 Hz] 14.2 [50 Hz] | - 200[50 Hz] 240 [60 Hz] |
5RK40GN-CWME / 5GN25RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 41 [50 Hz] 34 [60 Hz] | - 60[50 Hz] 72 [60 Hz] |
5RK40GN-CWME / 5GN100RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 15[50 Hz] 18 [60 Hz] |
5RK40GN-CWME / 5GN150RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 10[50 Hz] 12 [60 Hz] |
5RK40GN-CWME / 5GN50RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 84 [50 Hz] 69 [60 Hz] | - 30[50 Hz] 36 [60 Hz] |
5RK40GN-CWME / 5GN75RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 20[50 Hz] 24 [60 Hz] |
5IK60GU-SWM / 5GU12.5RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 33 [200 VAC, 50 Hz] 28 [60 Hz] | - 120[200 VAC, 50 Hz] 144 [60 Hz] |
5IK60GU-SWM / 5GU25RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 68 [200 VAC, 50 Hz] 57 [60 Hz] | - 60[200 VAC, 50 Hz] 72 [60 Hz] |
5IK60GU-SWM / 5GU3RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 6 [200 VAC, 50 Hz] 5 [60 Hz] | - 500[200 VAC, 50 Hz] 600 [60 Hz] |
5IK60GU-SWM / 5GU5RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 10 [200 VAC, 50 Hz] 8.4 [60 Hz] | - 300[200 VAC, 50 Hz] 360 [60 Hz] |
5IK60GU-SWM / 5GU7.5RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 17.2 [60 Hz] 20 [200 VAC, 50 Hz] | - 200[200 VAC, 50 Hz] 240 [60 Hz] |
5IK60GU-SWM / 5GU50RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 100 [60 Hz] 119 [200 VAC, 50 Hz] | - 30[200 VAC, 50 Hz] 36 [60 Hz] |
5IK60GU-SWM / 5GU100RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 15[200 VAC, 50 Hz] 18 [60 Hz] |
5IK60GU-SWM / 5GU150RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 10[200 VAC, 50 Hz] 12 [60 Hz] |
5IK60GU-SWM / 5GU75RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 151 [60 Hz] 177 [200 VAC, 50 Hz] | - 20[200 VAC, 50 Hz] 24 [60 Hz] |
5RK60GU-AWMU / 5GU12.5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 30 | - 144 |
5RK60GU-AWMU / 5GU25RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 61 | - 72 |
5RK60GU-AWMU / 5GU3RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 5.4 | - 600 |
5RK60GU-AWMU / 5GU5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 8.9 | - 360 |
5RK60GU-AWMU / 5GU7.5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 18.3 | - 240 |
5RK60GU-AWMU / 5GU50RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 107 | - 36 |
5RK60GU-AWMU / 5GU100RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 18 |
5RK60GU-AWMU / 5GU150RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 12 |