ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK60GU-AWMU / 5GU75RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 161 | - 24 |
5RK60GU-CWME / 5GU12.5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 30 [60 Hz] 37 [50 Hz] | - 120[50 Hz] 144 [60 Hz] |
5RK60GU-CWME / 5GU25RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 61 [60 Hz] 73 [50 Hz] | - 60[50 Hz] 72 [60 Hz] |
5RK60GU-CWME / 5GU3RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 6.5 [50 Hz] 5.4 [60 Hz] | - 500[50 Hz] 600 [60 Hz] |
5RK60GU-CWME / 5GU5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 8.9 [60 Hz] 10.9 [50 Hz] | - 300[50 Hz] 360 [60 Hz] |
5RK60GU-CWME / 5GU7.5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 18.3 [60 Hz] 22 [50 Hz] | - 200[50 Hz] 240 [60 Hz] |
5RK60GU-CWME / 5GU50RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 107 [60 Hz] 130 [50 Hz] | - 30[50 Hz] 36 [60 Hz] |
5RK60GU-CWME / 5GU100RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 15[50 Hz] 18 [60 Hz] |
5RK60GU-CWME / 5GU150RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 10[50 Hz] 12 [60 Hz] |
5RK60GU-CWME / 5GU75RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 161 [60 Hz] 177 [50 Hz] | - 20[50 Hz] 24 [60 Hz] |
5IK90GU-SWM / 5GU12.5RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 51 [200 VAC, 50 Hz] 42 [60 Hz] | - 120[200 VAC, 50 Hz] 144 [60 Hz] |
5IK90GU-SWM / 5GU25RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 102 [200 VAC, 50 Hz] 85 [60 Hz] | - 60[200 VAC, 50 Hz] 72 [60 Hz] |
5IK90GU-SWM / 5GU3RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 9 [200 VAC, 50 Hz] 7.6 [60 Hz] | - 500[200 VAC, 50 Hz] 600 [60 Hz] |
5IK90GU-SWM / 5GU5RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 12.7 [60 Hz] 15 [200 VAC, 50 Hz] | - 300[200 VAC, 50 Hz] 360 [60 Hz] |
5IK90GU-SWM / 5GU7.5RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 30 [200 VAC, 50 Hz] 25 [60 Hz] | - 200[200 VAC, 50 Hz] 240 [60 Hz] |
5IK90GU-SWM / 5GU50RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 151 [60 Hz] 177 [200 VAC, 50 Hz] | - 30[200 VAC, 50 Hz] 36 [60 Hz] |
5IK90GU-SWM / 5GU100RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 15[200 VAC, 50 Hz] 18 [60 Hz] |
5IK90GU-SWM / 5GU150RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 10[200 VAC, 50 Hz] 12 [60 Hz] |
5IK90GU-SWM / 5GU75RH | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 20[200 VAC, 50 Hz] 24 [60 Hz] |
5RK90GU-AWMU / 5GU12.5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 44 | - 144 |
5RK90GU-AWMU / 5GU25RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 87 | - 72 |
5RK90GU-AWMU / 5GU3RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 7.8 | - 600 |
5RK90GU-AWMU / 5GU5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 12.9 | - 360 |
5RK90GU-AWMU / 5GU7.5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 26 | - 240 |
5RK90GU-AWMU / 5GU50RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 155 | - 36 |