ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK90GU-AWMU / 5GU100RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 18 |
5RK90GU-AWMU / 5GU150RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 12 |
5RK90GU-AWMU / 5GU75RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 24 |
5RK90GU-CWME / 5GU12.5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 54 [50 Hz] 45 [60 Hz] | - 120[50 Hz] 144 [60 Hz] |
5RK90GU-CWME / 5GU25RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 109 [50 Hz] 91 [60 Hz] | - 60[50 Hz] 72 [60 Hz] |
5RK90GU-CWME / 5GU3RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 9.7 [50 Hz] 8.1 [60 Hz] | - 500[50 Hz] 600 [60 Hz] |
5RK90GU-CWME / 5GU5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 13.4 [60 Hz] 16.2 [50 Hz] | - 300[50 Hz] 360 [60 Hz] |
5RK90GU-CWME / 5GU7.5RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 32 [50 Hz] 27 [60 Hz] | - 200[50 Hz] 240 [60 Hz] |
5RK90GU-CWME / 5GU50RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 161 [60 Hz] 177 [50 Hz] | - 30[50 Hz] 36 [60 Hz] |
5RK90GU-CWME / 5GU100RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 15[50 Hz] 18 [60 Hz] |
5RK90GU-CWME / 5GU150RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 10[50 Hz] 12 [60 Hz] |
5RK90GU-CWME / 5GU75RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 20[50 Hz] 24 [60 Hz] |
4IK25GN-SWM / 4GN3RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 2.6 [200 VAC, 50 Hz] 2 [60 Hz] | - 500[200 VAC, 50 Hz] 600 [60 Hz] |
4IK25GN-SWM / 4GN5RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 3.4 [60 Hz] 4.2 [200 VAC, 50 Hz] | - 300[200 VAC, 50 Hz] 360 [60 Hz] |
4IK25GN-SWM / 4GN7.5RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 6.3 [200 VAC, 50 Hz] 5 [60 Hz] | - 200[200 VAC, 50 Hz] 240 [60 Hz] |
4IK25GN-SWM / 4GN12.5RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 10 [60 Hz] 12.7 [200 VAC, 50 Hz] | - 120[200 VAC, 50 Hz] 144 [60 Hz] |
4IK25GN-SWM / 4GN25RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 25 [200 VAC, 50 Hz] 20 [60 Hz] | - 60[200 VAC, 50 Hz] 72 [60 Hz] |
4IK25GN-SWM / 4GN50RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 50 [200 VAC, 50 Hz] 39 [60 Hz] | - 30[200 VAC, 50 Hz] 36 [60 Hz] |
4IK25GN-SWM / 4GN75RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 [200 VAC, 50 Hz] 60 [60 Hz] | - 20[200 VAC, 50 Hz] 24 [60 Hz] |
4IK25GN-SWM / 4GN100RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 15[200 VAC, 50 Hz] 18 [60 Hz] |
4IK25GN-SWM / 4GN150RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 10[200 VAC, 50 Hz] 12 [60 Hz] |
4RK25GN-AWMU / 4GN3RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 2.3 | - 600 |
4RK25GN-AWMU / 4GN5RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 3.8 | - 360 |
4RK25GN-AWMU / 4GN7.5RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 5.7 | - 240 |
4RK25GN-AWMU / 4GN12.5RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 11.3 | - 144 |