ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
4RK25GN-AWMU / 4GN25RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 23 | - 72 |
4RK25GN-AWMU / 4GN50RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 45 | - 36 |
4RK25GN-AWMU / 4GN75RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 68 | - 24 |
4RK25GN-AWMU / 4GN100RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 18 |
4RK25GN-AWMU / 4GN150RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 12 |
4RK25GN-CWME / 4GN3RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 2.7 [50 Hz] 2.3 [60 Hz] | - 500[50 Hz] 600 [60 Hz] |
4RK25GN-CWME / 4GN5RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 4.5 [50 Hz] 3.8 [60 Hz] | - 300[50 Hz] 360 [60 Hz] |
4RK25GN-CWME / 4GN7.5RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 5.7 [60 Hz] 6.8 [50 Hz] | - 200[50 Hz] 240 [60 Hz] |
4RK25GN-CWME / 4GN12.5RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 11.3 [60 Hz] 13.6 [50 Hz] | - 120[50 Hz] 144 [60 Hz] |
4RK25GN-CWME / 4GN25RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 23 [60 Hz] 27 [50 Hz] | - 60[50 Hz] 72 [60 Hz] |
4RK25GN-CWME / 4GN50RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 54 [50 Hz] 45 [60 Hz] | - 30[50 Hz] 36 [60 Hz] |
4RK25GN-CWME / 4GN75RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 [50 Hz] 68 [60 Hz] | - 20[50 Hz] 24 [60 Hz] |
4RK25GN-CWME / 4GN100RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 15[50 Hz] 18 [60 Hz] |
4RK25GN-CWME / 4GN150RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 10[50 Hz] 12 [60 Hz] |