Power Supply |
List Price |
---|---|---|---|---|---|---|---|---|
AS66AAEP-T30 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS66AAEP-N5 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 480 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS66AAEP-N7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS66AAEP-N10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 704 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS66AAEP-N25 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS66AAEP-N36 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS66AAEP-N50 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS66AAEP-H50 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS66AAEP-H100 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS66ACEP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-T3.6 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 176 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-T7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 352 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-T10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 416 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-T20 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 480 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-T30 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-N5 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 480 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-N7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-N10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 704 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-N25 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-N36 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-N50 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-H50 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ACEP-H100 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS66ASEP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Three-Phase 200-230 VAC | - |
AS66ASEP-T3.6 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 176 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Three-Phase 200-230 VAC | - |