Power Supply |
List Price |
---|---|---|---|---|---|---|---|---|
AS69AATP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS69ACTP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS69ASTP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Three-Phase 200-230 VAC | - |
AS98AATP | - 3.35 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS98ACTP | - 3.35 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS98ASTP | - 3.35 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Three-Phase 200-230 VAC | - |
AS911AATP | - 3.35 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single-Phase 100-115 VAC | - |
AS911ACTP | - 3.35 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single-Phase 200-230 VAC | - |
AS911ASTP | - 3.35 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Three-Phase 200-230 VAC | - |