ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3K32N010-BMP4S | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 668 lb-in | - 170 | - IP44 | Request Quote | - |
G3K32N015-BMP4S | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 1006 lb-in | - 113 | - IP44 | Request Quote | - |
G3K32N020-BMP4S | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 1335 lb-in | - 85 | - IP44 | Request Quote | - |
G3K32N025-BMP4S | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 1673 lb-in | - 68 | - IP44 | Request Quote | - |
G3K22N005-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 7/8 in. | - Terminal Box | - 89 lb-in | - 340 | - IP65 | Request Quote | - |
G3K22N010-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 7/8 in. | - Terminal Box | - 178 lb-in | - 170 | - IP65 | Request Quote | - |
G3K22N015-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 7/8 in. | - Terminal Box | - 268 lb-in | - 113 | - IP65 | Request Quote | - |
G3K22N020-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 7/8 in. | - Terminal Box | - 357 lb-in | - 85 | - IP65 | Request Quote | - |
G3K22N025-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 7/8 in. | - Terminal Box | - 446 lb-in | - 68 | - IP65 | Request Quote | - |
G3K28N030-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-1/8 in. | - Terminal Box | - 535 lb-in | - 57 | - IP65 | Request Quote | - |
G3K28N040-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-1/8 in. | - Terminal Box | - 691 lb-in | - 42 | - IP65 | Request Quote | - |
G3K28N050-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-1/8 in. | - Terminal Box | - 864 lb-in | - 34 | - IP65 | Request Quote | - |
G3K28N060-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-1/8 in. | - Terminal Box | - 1037 lb-in | - 28 | - IP65 | Request Quote | - |
G3K28N080-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-1/8 in. | - Terminal Box | - 1383 lb-in | - 21 | - IP65 | Request Quote | - |
G3K32N100-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-1/4 in. | - Terminal Box | - 1728 lb-in | - 17 | - IP65 | Request Quote | - |
G3K32N120-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-1/4 in. | - Terminal Box | - 2074 lb-in | - 14 | - IP65 | Request Quote | - |
G3K32N160-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-1/4 in. | - Terminal Box | - 2765 lb-in | - 10.60 | - IP65 | Request Quote | - |
G3K32N200-BWML4E | - Flange Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-1/4 in. | - Terminal Box | - 3457 lb-in | - 8.50 | - IP65 | Request Quote | - |
G3K28N005-BWMM4E | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/8 in. | - Terminal Box | - 167 lb-in | - 340 | - IP65 | Request Quote | - |
G3K28N010-BWMM4E | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/8 in. | - Terminal Box | - 335 lb-in | - 170 | - IP65 | Request Quote | - |
G3K28N015-BWMM4E | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/8 in. | - Terminal Box | - 502 lb-in | - 113 | - IP65 | Request Quote | - |
G3K28N020-BWMM4E | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/8 in. | - Terminal Box | - 669 lb-in | - 85 | - IP65 | Request Quote | - |
G3K28N025-BWMM4E | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/8 in. | - Terminal Box | - 837 lb-in | - 68 | - IP65 | Request Quote | - |
G3K32N030-BWMM4E | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 1004 lb-in | - 57 | - IP65 | Request Quote | - |
G3K32N040-BWMM4E | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - Terminal Box | - 1296 lb-in | - 42 | - IP65 | Request Quote | - |