Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brother Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
Unit of Measure
« 6 7 8 9 10 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

List Price

G3L32N005-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/4 in. - Terminal Box - 338 lb-in   - 340 - IP65 Request Quote -
G3L32N010-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-1/4 in. - Terminal Box - 668 lb-in   - 170 - IP65 Request Quote -
G3L32N015-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-1/4 in. - Terminal Box - 1006 lb-in   - 113 - IP65 Request Quote -
G3L32N020-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-1/4 in. - Terminal Box - 1335 lb-in   - 85 - IP65 Request Quote -
G3L32N025-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-1/4 in. - Terminal Box - 1673 lb-in   - 68 - IP65 Request Quote -
G3L40N030-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-5/8 in. - Terminal Box - 2003 lb-in   - 57 - IP65 Request Quote -
G3L40N040-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-5/8 in. - Terminal Box - 2592 lb-in   - 42 - IP65 Request Quote -
G3L40N050-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-5/8 in. - Terminal Box - 3234 lb-in   - 34 - IP65 Request Quote -
G3L40N060-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-5/8 in. - Terminal Box - 3884 lb-in   - 28 - IP65 Request Quote -
G3L40N080-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-5/8 in. - Terminal Box - 5176 lb-in   - 21 - IP65 Request Quote -
G3L50N100-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 6476 lb-in   - 17 - IP65 Request Quote -
G3L50N120-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 7768 lb-in   - 14 - IP65 Request Quote -
G3L50N160-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 10317 lb-in   - 10.60 - IP65 Request Quote -
G3L50N200-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 10838 lb-in   - 8.50 - IP65 Request Quote -
G3L40N005-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-5/8 in. - Terminal Box - 494 lb-in   - 340 - IP65 Request Quote -
G3L40N010-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-5/8 in. - Terminal Box - 980 lb-in   - 170 - IP65 Request Quote -
G3L40N015-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-5/8 in. - Terminal Box - 1474 lb-in   - 113 - IP65 Request Quote -
G3L40N020-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-5/8 in. - Terminal Box - 1959 lb-in   - 85 - IP65 Request Quote -
G3L40N025-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-5/8 in. - Terminal Box - 2454 lb-in   - 68 - IP65 Request Quote -
G3L50N030-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 2 in. - Terminal Box - 2939 lb-in   - 57 - IP65 Request Quote -
G3L50N040-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 2 in. - Terminal Box - 3797 lb-in   - 42 - IP65 Request Quote -
G3L50N050-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 2 in. - Terminal Box - 4751 lb-in   - 34 - IP65 Request Quote -
G3L50N060-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 2 in. - Terminal Box - 5696 lb-in   - 28 - IP65 Request Quote -
G3L50N080-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 7595 lb-in   - 21 - IP65 Request Quote -
G3L50N100-BWMR4E - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 9537 lb-in   - 17 - IP65 Request Quote -
Unit of Measure
« 6 7 8 9 10 »