ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
BLMR5100KM-100FR-F | - 3.54 in. | - 100 W (1/8 HP) | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 230 lb-in | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | Request Quote |
- ![]() |
BLMR5100KM-200FR-F | - 3.54 in. | - 100 W (1/8 HP) | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 470 lb-in | - Equipped | - Output Shaft Side | - 0.005 ~ 20 | Request Quote |
- ![]() |
BLMR6200SK-10-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | Request Quote |
- ![]() |
BLMR6200SK-15-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | Request Quote |
- ![]() |
BLMR6200SK-20-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | Request Quote |
- ![]() |
BLMR6200SK-30-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | Request Quote |
- ![]() |
BLMR6200SK-50-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | Request Quote |
- ![]() |
BLMR6200SK-100-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | Request Quote |
- ![]() |
BLMR6200SK-10-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Not Equipped | - Output Shaft Side | - 0.1 ~ 400 | Request Quote |
- ![]() |
BLMR6200SK-15-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Not Equipped | - Output Shaft Side | - 0.067 ~ 267 | Request Quote |
- ![]() |
BLMR6200SK-20-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Not Equipped | - Output Shaft Side | - 0.05 ~ 200 | Request Quote |
- ![]() |
BLMR6200SK-30-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Not Equipped | - Output Shaft Side | - 0.033 ~ 133 | Request Quote |
- ![]() |
BLMR6200SK-50-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - Output Shaft Side | - 0.02 ~ 80 | Request Quote |
- ![]() |
BLMR6200SK-100-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Not Equipped | - Output Shaft Side | - 0.01 ~ 40 | Request Quote |
- ![]() |
BLMR6200SKM-10-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | Request Quote |
- ![]() |
BLMR6200SKM-15-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | Request Quote |
- ![]() |
BLMR6200SKM-20-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | Request Quote |
- ![]() |
BLMR6200SKM-30-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | Request Quote |
- ![]() |
BLMR6200SKM-50-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | Request Quote |
- ![]() |
BLMR6200SKM-100-B | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | Request Quote |
- ![]() |
BLMR6200SKM-10-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | Request Quote |
- ![]() |
BLMR6200SKM-15-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | Request Quote |
- ![]() |
BLMR6200SKM-20-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | Request Quote |
- ![]() |
BLMR6200SKM-30-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | Request Quote |
- ![]() |
BLMR6200SKM-50-F | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | Request Quote |
- ![]() |