ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
BLMR6400SKM-30FR-B | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 287 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | Request Quote | - |
BLMR6400SKM-50FR-B | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 478 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | Request Quote | - |
BLMR6400SKM-100FR-B | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 956 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | Request Quote | - |
BLMR6400SKM-10FR-F | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 96 lb-in | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | Request Quote | - |
BLMR6400SKM-15FR-F | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 143 lb-in | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | Request Quote | - |
BLMR6400SKM-20FR-F | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 191 lb-in | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | Request Quote | - |
BLMR6400SKM-30FR-F | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 287 lb-in | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | Request Quote | - |
BLMR6400SKM-50FR-F | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 478 lb-in | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | Request Quote | - |
BLMR6400SKM-100FR-F | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 956 lb-in | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | Request Quote | - |