Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

DC Input brushless DC motors for use with BLV Series R Type Drivers.

Unit of Measure
« 6 7 

Item #

Motor Frame Size

Output Power

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

CAD

BLMR6400SKM-30FR-B - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 287 lb-in - Equipped - Opposite Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR6400SKM-50FR-B - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 478 lb-in - Equipped - Opposite Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR6400SKM-100FR-B - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - 956 lb-in - Equipped - Opposite Output Shaft Side - 0.01 ~ 40 Request Quote -
BLMR6400SKM-10FR-F - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 96 lb-in - Equipped - Output Shaft Side - 0.1 ~ 400 Request Quote -
BLMR6400SKM-15FR-F - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 143 lb-in - Equipped - Output Shaft Side - 0.067 ~ 267 Request Quote -
BLMR6400SKM-20FR-F - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 191 lb-in - Equipped - Output Shaft Side - 0.05 ~ 200 Request Quote -
BLMR6400SKM-30FR-F - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 287 lb-in - Equipped - Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR6400SKM-50FR-F - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 478 lb-in - Equipped - Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR6400SKM-100FR-F - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - 956 lb-in - Equipped - Output Shaft Side - 0.01 ~ 40 Request Quote -
Unit of Measure
« 6 7