Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
« 6 7 8 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

VHR540CM-180E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 260 - 10
VHR540CM-300E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 260 - 5 [50 Hz] 6 [60 Hz]
VHI560SM-5 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 15 - 300 [200 VAC, 50 Hz] 360 [60 Hz]
VHI560SM-6 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18.5 - 250 [200 VAC, 50 Hz] 300 [60 Hz]
VHI560SM-9 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 27 - 166 [200 VAC, 50 Hz] 200 [60 Hz]
VHI560SM-15 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 45 - 100 [200 VAC, 50 Hz] 120 [60 Hz]
VHI560SM-18 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 54 - 83 [200 VAC, 50 Hz] 100 [60 Hz]
VHI560SM-30 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 86 - 50 [200 VAC, 50 Hz] 60 [60 Hz]
VHI560SM-36 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 104 - 41 [200 VAC, 50 Hz] 50 [60 Hz]
VHI560SM-60 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 173 - 25 [200 VAC, 50 Hz] 30 [60 Hz]
VHI560SM-90 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 260 - 16 [200 VAC, 50 Hz] 20 [60 Hz]
VHI560SM-120 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 260 - 15
VHI560SM-180 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 260 - 10
VHI560SM-300 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 260 - 5 [200 VAC, 50 Hz] 6 [60 Hz]
VHR560AM-5U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15.9 - 360
VHR560AM-6U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 19.4 - 300
VHR560AM-9U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 29 - 200
VHR560AM-15U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 48 - 120
VHR560AM-18U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 58 - 100
VHR560AM-30U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 92 - 60
VHR560AM-36U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 110 - 50
VHR560AM-60U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 184 - 30
VHR560AM-90U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 260 - 20
VHR560AM-120U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 260 - 15
VHR560AM-180U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 260 - 10
« 6 7 8