Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
« 6 7 8 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

VHR560AM-300U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 260 - 6
VHR560CM-5E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 19.4 [50 Hz] 15.9 [60 Hz] - 300 [50 Hz] 360 [60 Hz]
VHR560CM-6E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 23 [50 Hz] 19.4 [60 Hz] - 250 [50 Hz] 300 [60 Hz]
VHR560CM-9E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 29 [60 Hz] 35 [50 Hz] - 200 [60 Hz] 166 [50 Hz]
VHR560CM-15E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 58 [50 Hz] 48 [60 Hz] - 100 [50 Hz] 120 [60 Hz]
VHR560CM-18E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 69 [50 Hz] 58 [60 Hz] - 83 [50 Hz] 100 [60 Hz]
VHR560CM-30E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 111 [50 Hz] 92 [60 Hz] - 50 [50 Hz] 60 [60 Hz]
VHR560CM-36E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 134 [50 Hz] 110 [60 Hz] - 50 [60 Hz] 41 [50 Hz]
VHR560CM-60E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 184 [60 Hz] 220 [50 Hz] - 25 [50 Hz] 30 [60 Hz]
VHR560CM-90E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 260 - 16 [50 Hz] 20 [60 Hz]
VHR560CM-120E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 260 - 15
VHR560CM-180E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 260 - 10
VHR560CM-300E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 260 - 5 [50 Hz] 6 [60 Hz]
VHI590SM-5 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 23 - 300 [200 VAC, 50 Hz] 360 [60 Hz]
VHI590SM-6 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 27 - 250 [200 VAC, 50 Hz] 300 [60 Hz]
VHI590SM-9 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 40 - 166 [200 VAC, 50 Hz] 200 [60 Hz]
VHI590SM-15 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 68 - 100 [200 VAC, 50 Hz] 120 [60 Hz]
VHI590SM-18 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 77 - 83 [200 VAC, 50 Hz] 100 [60 Hz]
VHI590SM-30 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 130 - 50 [200 VAC, 50 Hz] 60 [60 Hz]
VHI590SM-36 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 155 - 41 [200 VAC, 50 Hz] 50 [60 Hz]
VHI590SM-60 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 260 - 25 [200 VAC, 50 Hz] 30 [60 Hz]
VHI590SM-90 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 350 - 16 [200 VAC, 50 Hz] 20 [60 Hz]
VHI590SM-120 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 350 - 15
VHI590SM-180 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 350 - 10
VHR590AM-5U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 23 - 360
« 6 7 8